(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - TiCN Coated, Grooveless, IT-NRT

Forming Taps - TiCN Coated, Grooveless, IT-NRT
  • Volume Discount

As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IT-NRT-M1X0.25
IT-NRT-M1.2X0.25
IT-NRT-M1.4X0.3
IT-NRT-M1.6X0.35
IT-NRT-M1.7X0.35
IT-NRT-M2X0.4
IT-NRT-M2.3X0.4
IT-NRT-M2.5X0.45
IT-NRT-M2.6X0.45
IT-NRT-M3X0.5
IT-NRT-NO2-56UNC
IT-NRT-NO4-40UNC
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

MeterM10.2530RH4-358319811
1 Piece(s)Available

8 Days or more

MeterM1.20.2532RH4-358319815
1 Piece(s)Available

8 Days or more

MeterM1.40.334RH4-36.58319819
1 Piece(s)Available

8 Days or more

MeterM1.60.3536RH4-378319825
1 Piece(s)Available

8 Days or more

MeterM1.70.3536RH4-388319831
1 Piece(s)Available

8 Days or more

MeterM20.440RH4-388319843
1 Piece(s)Available

8 Days or more

MeterM2.30.442RH4-398319847
1 Piece(s)Available

8 Days or more

MeterM2.50.4544RH4-398319879
1 Piece(s)Available

8 Days or more

MeterM2.60.4544RH4-39.58319891
1 Piece(s)Available

8 Days or more

MeterM30.546RH518498319903
1 Piece(s)Available

8 Days or more

UnifiedNo2UN5642RH4-39.58319925
1 Piece(s)Available

8 Days or more

UnifiedNo4UN4044RH5-3118319957

Loading...

  1. 1

Basic Information

Chamfer threads 2P Tool Material Type Powder high-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For blind hole Coating Y/N Available
Coating Type TiCN

Additional Products in this Category

Tech Support