(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT

Parallel Pipe Taps - Spiral Fluted, for Stainless Steels, SUS-SFT-SPT
  • Volume Discount

[Specifications]
· Shape: Pipe tap
· Screw type: pipe parallel
· Coating: Non-Coated
· Work Material: Stainless Steel (SUS) [◎] / Copper (Cu) [○]

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS-SFT-SPT-1/2-14
SUS-SFT-SPT-1/4-19
SUS-SFT-SPT-1/8-28
SUS-SFT-SPT-1-11
SUS-SFT-SPT-3/4-14
SUS-SFT-SPT-3/8-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

G1/21480184358309044
1 Piece(s)Available

8 Days or more

G1/41962113288309042
1 Piece(s)Available

8 Days or more

G1/8285583198309041
1 Piece(s)Available

8 Days or more

G11195264458309048
1 Piece(s)Available

8 Days or more

G3/41485234358309046
1 Piece(s)Available

8 Days or more

G3/81965143288309043

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Stainless steel (SUS) / Copper (Cu) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated Accuracy JIS2
Surface Treatment Oxidizing

Additional Products in this Category

Tech Support