(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT

Taper Pipe Taps - High Speed Steel, Through Hole/Blind Hole Use, TPT
  • Volume Discount

Used to process tapered female pipe threads. Long thread type mainly used for connecting pipes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPT-PT-1-1/4-11
TPT-PT-5/8-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1"1/4111053264523600
1 Piece(s)Available

8 Days or more

R5/814821943523595

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
Work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Coating Type Non-Coated Accuracy JIS2

Additional Products in this Category

Tech Support