(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pipe Taps - High Speed Steel, TiCN Coated, V-XPM-TPT

Taper Pipe Taps - High Speed Steel, TiCN Coated, V-XPM-TPT
  • On Sale Till 07/03/2025
  • Volume Discount

Used to process tapered female pipe threads, suitable for blind holes or processing conditions where scraping occurs easily.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
V-XPM-TPT-1/2-14
V-XPM-TPT-1/4-19
V-XPM-TPT-1/8-28
V-XPM-TPT-1-11
V-XPM-TPT-3/4-14
V-XPM-TPT-3/8-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

R1/214871835-8313804
1 Piece(s)Available

Same day

Stock

R1/419671128-8313802
1 Piece(s)Available

Same day

Stock

R1/82859819-8313801
1 Piece(s)Available

8 Days or more

R1111092645Available8313808
1 Piece(s)Available

8 Days or more

R3/414962335-8313806
1 Piece(s)Available

8 Days or more

R3/819751428-8313803

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type Powder high-speed steel
Work material Quenched and tempered steel (45 to 55 HRC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiCN Accuracy JIS2
Number of Grooves 5

Additional Products in this Category

Tech Support