(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, Through Hole Use, EX-POT (Part Numbers)

Spiral Point Taps - High Speed Steel, Through Hole Use, EX-POT
  • Volume Discount

For general use, ideal with carbon steel, alloy steel, and non-ferrous metals for cutting materials where the metal waste forms a continuous coil. Chips are reliably pushed forward so that they don't get in the way

PDF

Part Number

Configured Part Number is shown.

EX-POT-OH4-M28X2

 
Part Number
EX-POT-OH4-M28X2
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Screw Left and Right Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

17 Days or more

MeterM282135OH4-7421348-16437

Loading...

  1. 1

Basic Information

Chamfer threads 5P Tool Material Type Vanadium high-speed steel Work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Point tap Hole type For through hole Coating Y/N NA
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-POT-OH4-M28X2 in the Spiral Point Taps - High Speed Steel, Through Hole Use, EX-POT series.

Products like this...

Part Number
EX-POT-OH2-M11X0.75
EX-POT-OH2-M24X1
EX-POT-OH2-M4.5X0.75
EX-POT-OH4-M33X1.5
EX-POT-OH5-M12X1.25
EX-POT-OH5-M36X4
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Screw Left and Right Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

MeterM110.7580OH2-488325-16176
1 Piece(s)Available

8 Days or more

MeterM241120OH2-6619345-16385
1 Piece(s)Available

8 Days or more

MeterM4.50.7555OH2-215313Available16092
1 Piece(s)Available

8 Days or more

MeterM331.5110OH4-4725337-16482
1 Piece(s)Available

8 Days or more

MeterM121.2582OH5-488.5329-16189
1 Piece(s)Available

17 Days or more

MeterM364155OH5-8228457-16498

Additional Products in this Category

Tech Support