(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Mills - Carbide, TiAlN Coated, WXO-ST-PNC (Part Numbers)

Thread Mills - Carbide, TiAlN Coated, WXO-ST-PNC
  • Volume Discount

Enables efficient chip discharge by discharging cutting fluid from the oil holes.

PDF

Part Number

Configured Part Number is shown.

WXO-ST-PNC-9.5-1.75

 
Part Number
WXO-ST-PNC-9.5-1.75
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch, Number of Threading
(mm)
L
(mm)
Outer Diameter
(mm)
Blade Length
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Minimum Machining Diameter
(mm)
Outline drawing Tool No.
1 Piece(s)Available

8 Days or more

1.75859.526.3281051218304734

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Thread cutter Hole type For through hole / For blind hole Coating Y/N Available
Coating Type TiAlN Protrusion Available

Please check the type/dimensions/specifications of the part WXO-ST-PNC-9.5-1.75 in the Thread Mills - Carbide, TiAlN Coated, WXO-ST-PNC series.

Products like this...

Part Number
WXO-ST-PNC-10-0.5
WXO-ST-PNC-10-0.75
WXO-ST-PNC-10-1
WXO-ST-PNC-10-1.5
WXO-ST-PNC-10-2
WXO-ST-PNC-12-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch, Number of Threading
(mm)
L
(mm)
Outer Diameter
(mm)
Blade Length
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Minimum Machining Diameter
(mm)
Outline drawing Tool No.
1 Piece(s)Available

8 Days or more

0.5851028.5-1051428304740
1 Piece(s)Available

8 Days or more

0.75851029.3-1051428304741
1 Piece(s)Available

8 Days or more

1851029-1051428304742
1 Piece(s)Available

8 Days or more

1.5851030-1051428304743
1 Piece(s)Available

8 Days or more

2851030-1051428304744
1 Piece(s)Available

8 Days or more

1951233-1251628304752

Additional Products in this Category

Tech Support