(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Mills - Carbide with Oil Hole, TiAlN Coated, DR-PNAC, Planet Cutter Series

Thread Mills - Carbide with Oil Hole, TiAlN Coated, DR-PNAC, Planet Cutter Series
  • Volume Discount

A composite tool capable of pilot drilling + chamfering + female threading, that eliminates the need for tool exchange, reduces time between machining, and improves productivity

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DR-PNAC-M6X1-2D
DR-PNAC-M8X1-2D
DR-PNAC-M8X1.25-2D
DR-PNAC-M10X1-2D
DR-PNAC-M10X1.5-2D
DR-PNAC-M10X1.25-2D
DR-PNAC-M12X1.25-2D
DR-PNAC-M12X1.50-2D
DR-PNAC-M12X1.75-2D
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Outer Diameter
(mm)
Blade Length
(mm)
Shank diameter
(mm)
Shank length
(mm)
Chamfer diameter Neck diameter
(mm)
Drill Diameter Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M61624.814.78366.37512.18330400
1 Piece(s)Available

8 Days or more

M81756.718.510408.39715.18330413
1 Piece(s)Available

8 Days or more

M81.25756.518.510408.396.815.18330412
1 Piece(s)Available

8 Days or more

M101798.724124510.311920.18330426
1 Piece(s)Available

8 Days or more

M101.5798.223.7124510.3118.519.68330424
1 Piece(s)Available

8 Days or more

M101.25798.524124510.3118.820.18330425
1 Piece(s)Available

8 Days or more

M121.258910.228.3164812.313.510.823.98330438
1 Piece(s)Available

8 Days or more

M121.58910.228.6164812.313.510.524.18330437
1 Piece(s)Available

8 Days or more

M121.75899.927.4164812.313.510.322.98330436

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide Work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Thread cutter Hole type For through hole / For blind hole Coating Y/N Available
Coating Type TiAlN Number of Grooves 2

Additional Products in this Category

Tech Support