(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Mills - Cobalt High Speed Steel, PNGT, Planet Cutter Series MC (Part Numbers)

Thread Mills - Cobalt High Speed Steel, PNGT, Planet Cutter Series MC
  • Volume Discount

If the pitch is the same, it can process threads with different nominals. Additionally, both right-handed and left-handed screws can be machined.

PDF

Part Number

Configured Part Number is shown.

PNGT-16X40XP3-INT

 
Part Number
PNGT-16X40XP3-INT
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Pitch, Number of Threading
(mm)
L
(mm)
Outer Diameter
(mm)
Blade Length
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Minimum Machining Diameter
(mm)
Applicable Size Protrusion Tool No.
1 Piece(s)Available

8 Days or more

Meter312516405016420--8306036

Loading...

  1. 1

Basic Information

Tool Material Type Cobalt HSS Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Thread cutter
Hole type For through hole / For blind hole Coating Y/N Available Coating Type TiN

Please check the type/dimensions/specifications of the part PNGT-16X40XP3-INT in the Thread Mills - Cobalt High Speed Steel, PNGT, Planet Cutter Series MC series.

Products like this...

Part Number
PNGT-10X25XP1-INT
PNGT-10X25XP1.5-INT
PNGT-12X20XG14-INT
PNGT-20X32XG11-INT
PNGT-20X32XRC11-125X32X20
PNGT-20X32XRP11-INT
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Pitch, Number of Threading
(mm)
L
(mm)
Outer Diameter
(mm)
Blade Length
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Minimum Machining Diameter
(mm)
Applicable Size Protrusion Tool No.
1 Piece(s)Available

8 Days or more

Meter19010253210414--8306012
1 Piece(s)Available

8 Days or more

Meter1.59010253210414--8306013
1 Piece(s)Available

8 Days or more

Parallel for Pipes14951220-124-1/2〜7/8Available8306134
1 Piece(s)Available

8 Days or more

Parallel for Pipes11125203242.5205-1〜3-1/2Available8306138
1 Piece(s)Available

8 Days or more

Taper for Pipe11125203242.5205-1・1-1/4・1-1/2・2-8306118
1 Piece(s)Available

8 Days or more

Parallel for Pipes11125203242.5205-1〜3-1/2Available8306128

Additional Products in this Category

Tech Support