(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - High Speed Steel, Long Shank, EX-LT

Hand Taps - High Speed Steel, Long Shank, EX-LT
  • Volume Discount

Long shank type.
For complete product overview and details on Hand Taps - High Speed Steel, Long Shank, EX-LT see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-LT-1.5P-M12X1.25X150
EX-LT-5P-3/8-16UNCX150
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

MeterM121.251.5P488.52911123
1 Piece(s)Available

8 Days or more

Unified3/8UN165P4172411959

Loading...

  1. 1

Basic Information

Tool Material Type Vanadium high-speed steel Work material Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA Coating Type Non-Coated
L(mm) 150 Accuracy OH2 Number of Grooves 4

Additional Products in this Category

Tech Support