(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Flute, Regular TPMR

4-Flute, Regular TPMR
  • Volume Discount

HSS taper series.
For complete product overview and details on HSS Taper End Mill - 4-Flute, Standard, TPMR see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPMR-6X0.5
TPMR-6X1
TPMR-8X0.5
TPMR-8X1
TPMR-8X1.5
TPMR-8X5
TPMR-8X7
TPMR-8X10
TPMR-10X0.5
TPMR-10X1
TPMR-10X1.5
TPMR-10X2
TPMR-10X2.5
TPMR-10X3
TPMR-10X5
TPMR-10X7
TPMR-10X10
TPMR-12X0.5
TPMR-12X1
TPMR-12X1.5
TPMR-12X2
TPMR-12X2.5
TPMR-12X3
TPMR-12X4
TPMR-12X5
TPMR-12X7
TPMR-12X10
TPMR-16X1.5
TPMR-16X2
TPMR-16X2.5
TPMR-16X3
TPMR-16X4
TPMR-16X5
TPMR-20X2
TPMR-20X2.5
TPMR-20X3
TPMR-20X4
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip diameter (D)
(φ)
Single corner (θ)
(Degree)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Large End Diameter D1
(mm)
1 Piece(s)Available

8 Days or more

60.524868856056.42
1 Piece(s)Available

8 Days or more

6132876856157.12
1 Piece(s)Available

8 Days or more

80.5281078856068.49
1 Piece(s)Available

8 Days or more

81381088856169.33
1 Piece(s)Available

8 Days or more

81.5381088856269.99
1 Piece(s)Available

8 Days or more

8550161108567716.75
1 Piece(s)Available

8 Days or more

8767251438568724.45
1 Piece(s)Available

8 Days or more

81067321478569731.63
1 Piece(s)Available

8 Days or more

100.52812858560710.49
1 Piece(s)Available

8 Days or more

1013812958561711.33
1 Piece(s)Available

8 Days or more

101.53812958562711.99
1 Piece(s)Available

8 Days or more

10250121078563713.49
1 Piece(s)Available

8 Days or more

102.550121078564714.37
1 Piece(s)Available

8 Days or more

10350161108565715.24
1 Piece(s)Available

8 Days or more

10550161108567818.75
1 Piece(s)Available

8 Days or more

10767251438568826.45
1 Piece(s)Available

8 Days or more

101067321478569833.63
1 Piece(s)Available

8 Days or more

120.53412918560812.59
1 Piece(s)Available

8 Days or more

12145121028561813.57
1 Piece(s)Available

8 Days or more

121.545121028562814.36
1 Piece(s)Available

8 Days or more

12260161208563816.19
1 Piece(s)Available

8 Days or more

122.560161208564817.24
1 Piece(s)Available

8 Days or more

12360161208565818.29
1 Piece(s)Available

8 Days or more

12460201268566820.39
1 Piece(s)Available

8 Days or more

12560201268567922.5
1 Piece(s)Available

8 Days or more

12780321608568931.65
1 Piece(s)Available

8 Days or more

121080421728569940.21
1 Piece(s)Available

8 Days or more

161.545161058562918.36
1 Piece(s)Available

8 Days or more

16260201268563920.19
1 Piece(s)Available

8 Days or more

162.560201268564921.24
1 Piece(s)Available

8 Days or more

16360201268565922.29
1 Piece(s)Available

8 Days or more

16460251368566924.39
1 Piece(s)Available

8 Days or more

16560251368568026.5
1 Piece(s)Available

8 Days or more

20271251478564024.96
1 Piece(s)Available

8 Days or more

202.571251478565026.2
1 Piece(s)Available

8 Days or more

20371251478566027.44
1 Piece(s)Available

8 Days or more

20471251478567029.93

Loading...

  1. 1

Basic Information

Type Tapered square Work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Number of flutes(Pieces) 4
Torsional Angle Weak torsion (15 to 25°) Tool Material Type Cobalt HSS Coating Non-Coated

Additional Products in this Category

Tech Support