(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An end mill used for machining mold draft angles. Adopts a uniform torsion blade to achieve consistent sharpness and high machining precision. The blade length is constant and workability is improved.
Part Number |
---|
4TE-S-15-10 |
4TE-S-15-12 |
4TE-S-15-16 |
4TE-S-15-20 |
4TE-S-20-10 |
4TE-S-20-12 |
4TE-S-20-16 |
4TE-S-20-20 |
Loading...
Model | Tapered square | Work Material | Cast Iron / Aluminum / Resin | Flute Length (l)(mm) | 50 |
---|---|---|---|---|---|
Link Diameter (d)(mm) | 32 | Number of Flutes(Pieces) | 4 | Torsion Angle | Weak torsion (15 to 25˚) |
Overall Length (L)(mm) | 140 | Coating | Non-Coated | Tip diameter tolerance(mm) | 0~-0.05 |
Angle Tolerance(Minute) | ±5' | Center Hole | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy