(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
HSS taper series.
For complete product overview and details on HSS Taper End Mill - 2-Flute, Stub Type, TPDSS see the sections below:
Part Number |
---|
Loading...
Type | Tapered square | Work material | General steel / Stainless Steel / Cast Iron / Aluminum / Copper | Shank diameter (d)(mm) | 6 |
---|---|---|---|---|---|
Number of flutes(Pieces) | 2 | Torsional Angle | Weak torsion (15 to 25°) | Tool Material Type | Cobalt HSS |
Coating | Non-Coated |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy