(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Short TPDS

2-Flute Short TPDS
  • Volume Discount

HSS taper series.
For complete product overview and details on HSS Taper End Mill - 2-Flute, Short Blade, TPDS see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPDS-2X0.5
TPDS-2X1
TPDS-2X1.5
TPDS-2X2
TPDS-2X2.5
TPDS-2X3
TPDS-2X10
TPDS-2.5X0.5
TPDS-2.5X1
TPDS-2.5X1.5
TPDS-2.5X2
TPDS-2.5X2.5
TPDS-2.5X3
TPDS-2.5X4
TPDS-2.5X5
TPDS-2.5X7
TPDS-2.5X10
TPDS-3X0.5
TPDS-3X1
TPDS-3X1.5
TPDS-3X2
TPDS-3X2.5
TPDS-3X3
TPDS-3X4
TPDS-3X5
TPDS-3X7
TPDS-3X10
TPDS-4X0.5
TPDS-4X1
TPDS-4X1.5
TPDS-4X2
TPDS-4X2.5
TPDS-4X3
TPDS-4X4
TPDS-4X5
TPDS-4X7
TPDS-4X10
TPDS-5X0.5
TPDS-5X1
TPDS-5X1.5
TPDS-5X2
TPDS-5X2.5
TPDS-5X3
TPDS-5X4
TPDS-5X5
TPDS-5X7
TPDS-5X10
TPDS-6X0.5
TPDS-6X1
TPDS-6X1.5
TPDS-6X2
TPDS-6X2.5
TPDS-6X3
TPDS-6X4
TPDS-6X5
TPDS-6X7
TPDS-6X10
TPDS-8X1.5
TPDS-8X2
TPDS-8X2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip diameter (D)
(φ)
Single corner (θ)
(Degree)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Large End Diameter D1
(mm)
1 Piece(s)Available

8 Days or more

20.510654850012.17
1 Piece(s)Available

8 Days or more

2113657850112.45
1 Piece(s)Available

8 Days or more

21.513657850212.68
1 Piece(s)Available

8 Days or more

2218662850313.26
1 Piece(s)Available

8 Days or more

22.518662850413.57
1 Piece(s)Available

8 Days or more

2318662850513.89
1 Piece(s)Available

10 Days or more

210241281-10.46
1 Piece(s)Available

8 Days or more

2.50.510654850022.67
1 Piece(s)Available

8 Days or more

2.5113657850122.95
1 Piece(s)Available

8 Days or more

2.51.513657850223.18
1 Piece(s)Available

8 Days or more

2.5218662850323.76
1 Piece(s)Available

8 Days or more

2.52.518662850424.07
1 Piece(s)Available

8 Days or more

2.5318662850524.39
1 Piece(s)Available

8 Days or more

2.5418662850625.02
1 Piece(s)Available

8 Days or more

2.5518662850725.65
1 Piece(s)Available

8 Days or more

2.57241074850828.39
1 Piece(s)Available

8 Days or more

2.5102412818509210.96
1 Piece(s)Available

8 Days or more

30.510654850033.17
1 Piece(s)Available

8 Days or more

3113657850133.45
1 Piece(s)Available

8 Days or more

31.513657850233.68
1 Piece(s)Available

8 Days or more

3218662850334.26
1 Piece(s)Available

8 Days or more

32.518662850434.57
1 Piece(s)Available

8 Days or more

3318662850534.89
1 Piece(s)Available

8 Days or more

3418662850635.52
1 Piece(s)Available

8 Days or more

3518862850736.15
1 Piece(s)Available

8 Days or more

37241074850838.89
1 Piece(s)Available

8 Days or more

3102412818509311.46
1 Piece(s)Available

8 Days or more

40.512656850044.21
1 Piece(s)Available

8 Days or more

4116660850144.56
1 Piece(s)Available

8 Days or more

41.516660850244.84
1 Piece(s)Available

8 Days or more

4221665850345.47
1 Piece(s)Available

8 Days or more

42.521665850445.83
1 Piece(s)Available

17 Days or more

4321865850546.2
1 Piece(s)Available

8 Days or more

4421865850646.94
1 Piece(s)Available

8 Days or more

4521865850747.67
1 Piece(s)Available

8 Days or more

472812858508410.88
1 Piece(s)Available

8 Days or more

4102812858509413.87
1 Piece(s)Available

8 Days or more

50.514658850055.24
1 Piece(s)Available

8 Days or more

5119663850155.66
1 Piece(s)Available

8 Days or more

51.519663850256
1 Piece(s)Available

8 Days or more

5225869850356.75
1 Piece(s)Available

8 Days or more

52.525869850457.18
1 Piece(s)Available

8 Days or more

5325869850557.62
1 Piece(s)Available

8 Days or more

54251075850658.5
1 Piece(s)Available

8 Days or more

55251075850759.37
1 Piece(s)Available

8 Days or more

573412918508513.35
1 Piece(s)Available

8 Days or more

5103416948509516.99
1 Piece(s)Available

8 Days or more

60.514858850066.24
1 Piece(s)Available

8 Days or more

6119863850166.66
1 Piece(s)Available

8 Days or more

61.519863850267
1 Piece(s)Available

8 Days or more

6225869850367.75
1 Piece(s)Available

8 Days or more

62.5251075850468.18
1 Piece(s)Available

8 Days or more

63251075850568.62
1 Piece(s)Available

8 Days or more

64251075850669.5
1 Piece(s)Available

8 Days or more

652512828507610.37
1 Piece(s)Available

8 Days or more

673412918508614.35
1 Piece(s)Available

8 Days or more

6103416948509617.99
1 Piece(s)Available

8 Days or more

81.5221072850279.15
1 Piece(s)Available

8 Days or more

823012878503710.1
1 Piece(s)Available

8 Days or more

82.53012878504710.62

Loading...

Basic Information

Type Tapered square Work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Number of flutes(Pieces) 2
Torsional Angle Weak torsion (15 to 25°) Tool Material Type Cobalt HSS Coating Non-Coated

Additional Products in this Category

Tech Support