(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-Flute, Ball-End Type EBM

Multi-Flute, Ball-End Type EBM
  • Volume Discount

HSS ball series, multi-flute (4 to 6 flutes).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EBM-R3X6
EBM-R3.5X7
EBM-R4X8
EBM-R4.5X9
EBM-R5X10
EBM-R6X12
EBM-R7X14
EBM-R8X16
EBM-R9X18
EBM-R10X20
EBM-R12.5X25
EBM-R15X30
EBM-R16X32
EBM-R18X36
EBM-R20X40
EBM-R25X50
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Processing Applications Tool No. External diameter Dc
(mm)
1 Piece(s)Available

8 Days or more

3154906Curved surface / Side / Engraving / R Groove830066
1 Piece(s)Available

8 Days or more

3.5154906Curved surface / Side / Engraving / R Groove830077
1 Piece(s)Available

8 Days or more

42041008Curved surface / Side / Engraving / R Groove830088
1 Piece(s)Available

8 Days or more

4.52041008Curved surface / Side / Engraving / R Groove830099
1 Piece(s)Available

8 Days or more

525410010Curved surface / Side / Engraving / R Groove8301010
1 Piece(s)Available

8 Days or more

630411012Curved surface / Side / Engraving / R Groove8301212
1 Piece(s)Available

8 Days or more

735411012Curved surface / Side / Engraving / R Groove8301414
1 Piece(s)Available

8 Days or more

840414016Curved surface / Side / Engraving / R Groove8301616
1 Piece(s)Available

8 Days or more

940414016Curved surface / Side / Engraving / R Groove8301818
1 Piece(s)Available

8 Days or more

1045416020Curved surface / Side / Engraving / R Groove8302020
1 Piece(s)Available

8 Days or more

12.550418025Curved surface / Side / Engraving / R Groove8302525
1 Piece(s)Available

8 Days or more

1555418025Curved surface / Side / Engraving / R Groove8303030
1 Piece(s)Available

8 Days or more

1660418032Curved surface / Side / Engraving / R Groove8303232
1 Piece(s)Available

8 Days or more

1860418032Curved surface / Side / Engraving / R Groove8303636
1 Piece(s)Available

8 Days or more

2065420032Curved surface / Side / Engraving / R Groove8304040
1 Piece(s)Available

8 Days or more

2575621042Curved surface / Side8305050

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Cobalt HSS Coating Non-Coated
With/Without Torsion Available Shape Ball

Additional Products in this Category

Tech Support