(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tuf-Nick Gold End Mill (Short Type) TFGS (TFGS-8)

Tuf-Nick Gold End Mill (Short Type) TFGS TFGS-8
  • Volume Discount

HSS roughing and semi-finishing series.

PDF

Part Number

Configured Part Number is shown.

TFGS-8

 
Part Number
TFGS-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

8194106988608

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Coating TiN Helix Angle (θ) Weak torsion (15 to 25°)
Link Straight Torsion Angle (θ) Available Shape For Rough to Moderate Finish
Surface Treatment TiN

Please check the type/dimensions/specifications of the part TFGS-8 in the Tuf-Nick Gold End Mill (Short Type) TFGS series.

Products like this...

Part Number
TFGS-11
TFGS-12
TFGS-13
TFGS-14
TFGS-15
TFGS-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

11224127988611
1 Piece(s)Available

8 Days or more

12264128388612
1 Piece(s)Available

8 Days or more

13264128388613
1 Piece(s)Available

8 Days or more

14264168688614
1 Piece(s)Available

8 Days or more

15264168688615
1 Piece(s)Available

8 Days or more

9194106988609

Additional Products in this Category

Tech Support