(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiN Coating, End Mill (Roughing Medium, Fine-Pitch Type) EX-TIN-RENF

TiN Coating, End Mill (Roughing Medium, Fine-Pitch Type) EX-TIN-RENF
  • Volume Discount

Roughing end mill medium blade series with TiN coating for heavy cutting.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-TIN-RENF-6
EX-TIN-RENF-7
EX-TIN-RENF-8
EX-TIN-RENF-9
EX-TIN-RENF-10
EX-TIN-RENF-11
EX-TIN-RENF-12
EX-TIN-RENF-13
EX-TIN-RENF-14
EX-TIN-RENF-15
EX-TIN-RENF-16
EX-TIN-RENF-17
EX-TIN-RENF-18
EX-TIN-RENF-19
EX-TIN-RENF-20
EX-TIN-RENF-21
EX-TIN-RENF-22
EX-TIN-RENF-23
EX-TIN-RENF-24
EX-TIN-RENF-25
EX-TIN-RENF-26
EX-TIN-RENF-27
EX-TIN-RENF-28
EX-TIN-RENF-29
EX-TIN-RENF-30
EX-TIN-RENF-31
EX-TIN-RENF-32
EX-TIN-RENF-33
EX-TIN-RENF-34
EX-TIN-RENF-35
EX-TIN-RENF-36
EX-TIN-RENF-37
EX-TIN-RENF-38
EX-TIN-RENF-39
EX-TIN-RENF-40
EX-TIN-RENF-41
EX-TIN-RENF-42
EX-TIN-RENF-43
EX-TIN-RENF-44
EX-TIN-RENF-45
EX-TIN-RENF-46
EX-TIN-RENF-47
EX-TIN-RENF-48
EX-TIN-RENF-49
EX-TIN-RENF-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

616466088456
1 Piece(s)Available

8 Days or more

7204107088457
1 Piece(s)Available

8 Days or more

8254107588458
1 Piece(s)Available

8 Days or more

9254107588459
1 Piece(s)Available

8 Days or more

10324108288460
1 Piece(s)Available

8 Days or more

11324128988461
1 Piece(s)Available

17 Days or more

12404129788462
1 Piece(s)Available

8 Days or more

13404129788463
1 Piece(s)Available

8 Days or more

14404129788464
1 Piece(s)Available

8 Days or more

15404129788465
1 Piece(s)Available

8 Days or more

164841610888466
1 Piece(s)Available

8 Days or more

174841610888467
1 Piece(s)Available

8 Days or more

184841610888468
1 Piece(s)Available

8 Days or more

194841610888469
1 Piece(s)Available

8 Days or more

205642012288470
1 Piece(s)Available

8 Days or more

215642012288471
1 Piece(s)Available

8 Days or more

225652012288472
1 Piece(s)Available

8 Days or more

235652012288473
1 Piece(s)Available

8 Days or more

246752514388474
1 Piece(s)Available

8 Days or more

256752514388475
1 Piece(s)Available

8 Days or more

266752514388476
1 Piece(s)Available

8 Days or more

276752514388477
1 Piece(s)Available

8 Days or more

286752514388478
1 Piece(s)Available

8 Days or more

296752514388479
1 Piece(s)Available

8 Days or more

306762514388480
1 Piece(s)Available

8 Days or more

318063216088481
1 Piece(s)Available

8 Days or more

328063216088482
1 Piece(s)Available

8 Days or more

338063216088483
1 Piece(s)Available

8 Days or more

348063216088484
1 Piece(s)Available

8 Days or more

358063216088485
1 Piece(s)Available

8 Days or more

368063216088486
1 Piece(s)Available

8 Days or more

378063216088487
1 Piece(s)Available

8 Days or more

389563217588488
1 Piece(s)Available

8 Days or more

399563217588489
1 Piece(s)Available

8 Days or more

409563217588490
1 Piece(s)Available

8 Days or more

419564219788491
1 Piece(s)Available

8 Days or more

429564219788492
1 Piece(s)Available

8 Days or more

439564219788493
1 Piece(s)Available

8 Days or more

449564219788494
1 Piece(s)Available

8 Days or more

459564219788495
1 Piece(s)Available

8 Days or more

469564219788496
1 Piece(s)Available

8 Days or more

479564219788497
1 Piece(s)Available

8 Days or more

4811264221488498
1 Piece(s)Available

8 Days or more

4911264221488499
1 Piece(s)Available

8 Days or more

5011264221488500

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Roughing Tool Material Type Cobalt HSS
Processing Applications Plane / Side / Groove Coating TiN Helix Angle (θ) Standard torsion (30-40°)
Link Straight Torsion Angle (θ) Available Shape For Rough to Moderate Finish
Surface Treatment TiN

Additional Products in this Category

Tech Support