(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Powdered V coating high-speed steel XPM roughing short blade series.
· It also demonstrates strength when used on difficult-to-machine materials.
· Those with outer diameter of 32 mm or more have center holes.
Part Number
Configured Part Number is shown.
VP-RESF-6
Work Material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Flute Shape Type | Roughing | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
Processing Applications | Plane / Side / Groove | Helix Angle (θ) | Standard torsion (30-40°) | Link | Straight |
Torsion Angle (θ) | Available | Shape | For Rough to Moderate Finish | Surface Treatment | V coated |
Please check the type/dimensions/specifications of the part VP-RESF-6 in the V Coating XPM End Mill (Roughing, Short, Fine-Pitch Type) VP-RESF series.
Part Number |
---|
VP-RESF-14 |
VP-RESF-15 |
VP-RESF-16 |
VP-RESF-18 |
VP-RESF-7 |
VP-RESF-8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy