(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiN Coating, XPM End Mill (High-Helix Long Type) TIN-XPM-EHL

TiN Coating, XPM End Mill (High-Helix Long Type) TIN-XPM-EHL
  • Volume Discount

TiN coating, 50° torsion, long-size end mill.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TIN-XPM-EHL-6X3F
TIN-XPM-EHL-7X3F
TIN-XPM-EHL-8X3F
TIN-XPM-EHL-9X3F
TIN-XPM-EHL-10X3F
TIN-XPM-EHL-11X3F
TIN-XPM-EHL-12X3F
TIN-XPM-EHL-14X3F
TIN-XPM-EHL-15X3F
TIN-XPM-EHL-16X3F
TIN-XPM-EHL-18X3F
TIN-XPM-EHL-20X3F
TIN-XPM-EHL-22X3F
TIN-XPM-EHL-22X4F
TIN-XPM-EHL-24X3F
TIN-XPM-EHL-24X4F
TIN-XPM-EHL-25X3F
TIN-XPM-EHL-25X4F
TIN-XPM-EHL-28X3F
TIN-XPM-EHL-28X4F
TIN-XPM-EHL-30X3F
TIN-XPM-EHL-30X4F
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

6253Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts8758403556
1 Piece(s)Available

8 Days or more

7353Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts10908403557
1 Piece(s)Available

8 Days or more

8353Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts10908403558
1 Piece(s)Available

8 Days or more

9453Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts101008403559
1 Piece(s)Available

8 Days or more

10453Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts121108403560
1 Piece(s)Available

8 Days or more

11553Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts121208403561
1 Piece(s)Available

8 Days or more

12553Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts121208403562
1 Piece(s)Available

8 Days or more

14653Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts161358403564
1 Piece(s)Available

8 Days or more

15653Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts161358403565
1 Piece(s)Available

8 Days or more

16653Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts161358403566
1 Piece(s)Available

8 Days or more

18753Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts201558403568
1 Piece(s)Available

8 Days or more

20853Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts201658403570
1 Piece(s)Available

8 Days or more

22853Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts251758403572
1 Piece(s)Available

8 Days or more

22854Plane / Side / Groove / Inclined Cuts251758403592
1 Piece(s)Available

8 Days or more

241053Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts251958403574
1 Piece(s)Available

8 Days or more

241054Plane / Side / Groove / Inclined Cuts251958403594
1 Piece(s)Available

8 Days or more

251053Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts251958403575
1 Piece(s)Available

8 Days or more

251054Plane / Side / Groove / Inclined Cuts251958403595
1 Piece(s)Available

8 Days or more

281053Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts322008403578
1 Piece(s)Available

8 Days or more

281054Plane / Side / Groove / Inclined Cuts322008403598
1 Piece(s)Available

8 Days or more

301053Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts322008403580
1 Piece(s)Available

8 Days or more

301054Plane / Side / Groove / Inclined Cuts322008403600

Loading...

  1. 1

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Square Tool Material Type Powder high-speed steel
Coating TiN Helix Angle (θ) Powerful Torsion (45°-60°) Link Straight

Additional Products in this Category

Tech Support