(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Coating XPM End Mill (4-Flute Long Type) V-XPM-EML (Part Numbers)

V Coating XPM End Mill (4-Flute Long Type) V-XPM-EML
  • Volume Discount

Made of V coated powder HSS XPM. Provides excellent sharpness and stable tool life.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
V-XPM-EML-3
V-XPM-EML-4
V-XPM-EML-5
V-XPM-EML-6
V-XPM-EML-7
V-XPM-EML-8
V-XPM-EML-9
V-XPM-EML-10
V-XPM-EML-11
V-XPM-EML-12
V-XPM-EML-13
V-XPM-EML-14
V-XPM-EML-15
V-XPM-EML-16
V-XPM-EML-17
V-XPM-EML-18
V-XPM-EML-19
V-XPM-EML-20
V-XPM-EML-21
V-XPM-EML-22
V-XPM-EML-23
V-XPM-EML-24
V-XPM-EML-25
V-XPM-EML-26
V-XPM-EML-27
V-XPM-EML-28
V-XPM-EML-29
V-XPM-EML-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

3156658452530
1 Piece(s)Available

8 Days or more

4208708452540
1 Piece(s)Available

8 Days or more

5258758452550
1 Piece(s)Available

8 Days or more

6258758452560
1 Piece(s)Available

8 Days or more

73510958452570
1 Piece(s)Available

8 Days or more

83510958452580
1 Piece(s)Available

8 Days or more

945101008452590
1 Piece(s)Available

17 Days or more

1045101008452600
1 Piece(s)Available

8 Days or more

1155121208452610
1 Piece(s)Available

17 Days or more

1255121208452620
1 Piece(s)Available

8 Days or more

1355121208452630
1 Piece(s)Available

8 Days or more

1455161258452640
1 Piece(s)Available

8 Days or more

1565161358452650
1 Piece(s)Available

8 Days or more

1665161358452660
1 Piece(s)Available

8 Days or more

1765161358452670
1 Piece(s)Available

8 Days or more

1865161358452680
1 Piece(s)Available

8 Days or more

1975201558452690
1 Piece(s)Available

8 Days or more

2075201558452700
1 Piece(s)Available

8 Days or more

2175201558452710
1 Piece(s)Available

8 Days or more

2275201558452720
1 Piece(s)Available

8 Days or more

2390251808452730
1 Piece(s)Available

8 Days or more

2490251808452740
1 Piece(s)Available

8 Days or more

2590251808452750
1 Piece(s)Available

8 Days or more

2690251808452760
1 Piece(s)Available

8 Days or more

2790251808452770
1 Piece(s)Available

8 Days or more

2890251808452780
1 Piece(s)Available

8 Days or more

2990251808452790
1 Piece(s)Available

8 Days or more

3090251808452800

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Square Number of Flutes(sheet) 4
Tool Material Type Powder high-speed steel Processing Applications Plane / Side / Groove / Inclined Cuts Helix Angle (θ) Standard torsion (30-40°)
Link Straight Coating Details V coated

Additional Products in this Category

Tech Support