(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MT Patter Long Spiral End Mill LSPE-MT (SKH51)

MT Patter Long Spiral End Mill LSPE-MT (SKH51)
  • Volume Discount

•Flute Shape Type: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Coating: Non-Coated
•Tool Material Type: High-Speed Steel

Part Number

Configured Part Number is shown.

Part Number
LSPE-MT14-60-MT2
LSPE-MT14-80-MT2
LSPE-MT15-60-MT2
LSPE-MT16-80-MT2
LSPE-MT18-60-MT2
LSPE-MT18-80-MT2
LSPE-MT20-60-MT2
LSPE-MT20-80-MT2
LSPE-MT20-100-MT2
LSPE-MT20-100-MT3
LSPE-MT22-60-MT2
LSPE-MT25-100-MT3
LSPE-MT30-80-MT3
LSPE-MT30-100-MT2
LSPE-MT30-100-MT3
LSPE-MT32-100-MT3
LSPE-MT32-120-MT3
LSPE-MT35-100-MT3
LSPE-MT35-100-MT4
LSPE-MT40-100-MT4
LSPE-MT45-150-MT4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Handle No. Overall Length
(mm)
Handle length
(mm)
1 Piece(s)Available

8 Days or more

14606150MT215078.5
1 Piece(s)Available

8 Days or more

14806170MT217078.5
1 Piece(s)Available

8 Days or more

15608150MT215078.5
1 Piece(s)Available

8 Days or more

16808170MT217078.5
1 Piece(s)Available

8 Days or more

18608150MT215078.5
1 Piece(s)Available

8 Days or more

18808170MT217078.5
1 Piece(s)Available

8 Days or more

20608150MT215078.5
1 Piece(s)Available

8 Days or more

20808170MT217078.5
1 Piece(s)Available

8 Days or more

201008190MT219078.5
1 Piece(s)Available

8 Days or more

201008210MT321098
1 Piece(s)Available

8 Days or more

22608150MT215078.5
1 Piece(s)Available

8 Days or more

251008210MT321098
1 Piece(s)Available

8 Days or more

308010190MT319098
1 Piece(s)Available

8 Days or more

3010010190MT219078.5
1 Piece(s)Available

8 Days or more

3010010210MT321098
1 Piece(s)Available

8 Days or more

3210010210MT321098
1 Piece(s)Available

8 Days or more

3212010230MT323098
1 Piece(s)Available

8 Days or more

3510010210MT321098
1 Piece(s)Available

8 Days or more

3510010240MT4240123
1 Piece(s)Available

8 Days or more

4010010240MT4240123
1 Piece(s)Available

8 Days or more

4515010290MT4290123

Loading...

  1. 1

Basic Information

Flute Shape Type Square Tool Material Type High-speed steel Coating Non-Coated
Helix Angle (θ) Weak torsion (15 to 25°)

Additional Products in this Category

Tech Support