(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Medium Type EX-TIN-EDN (Part Numbers)

2-Flute Medium Type EX-TIN-EDN
  • Volume Discount

HSS square series.
For complete product overview and details on 2-Flute Medium Type EX-TIN-EDN see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-TIN-EDN-1
EX-TIN-EDN-1.5
EX-TIN-EDN-2
EX-TIN-EDN-2.5
EX-TIN-EDN-3
EX-TIN-EDN-3.5
EX-TIN-EDN-4
EX-TIN-EDN-4.5
EX-TIN-EDN-5
EX-TIN-EDN-5.5
EX-TIN-EDN-6
EX-TIN-EDN-6.5
EX-TIN-EDN-7
EX-TIN-EDN-7.5
EX-TIN-EDN-8
EX-TIN-EDN-8.5
EX-TIN-EDN-9
EX-TIN-EDN-9.5
EX-TIN-EDN-10
EX-TIN-EDN-11
EX-TIN-EDN-12
EX-TIN-EDN-13
EX-TIN-EDN-14
EX-TIN-EDN-15
EX-TIN-EDN-16
EX-TIN-EDN-17
EX-TIN-EDN-18
EX-TIN-EDN-19
EX-TIN-EDN-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

13.56458403852
1 Piece(s)Available

8 Days or more

1.556458403853
1 Piece(s)Available

8 Days or more

276508403854
1 Piece(s)Available

8 Days or more

2.586508403855
1 Piece(s)Available

8 Days or more

3106508403856
1 Piece(s)Available

8 Days or more

3.5128608403857
1 Piece(s)Available

8 Days or more

4128608403858
1 Piece(s)Available

8 Days or more

4.5158608403859
1 Piece(s)Available

8 Days or more

5158608403860
1 Piece(s)Available

8 Days or more

5.5158608403861
1 Piece(s)Available

8 Days or more

6158608403862
1 Piece(s)Available

8 Days or more

6.52010608403863
1 Piece(s)Available

8 Days or more

72010608403864
1 Piece(s)Available

8 Days or more

7.52010608403865
1 Piece(s)Available

8 Days or more

82010608403866
1 Piece(s)Available

8 Days or more

8.52510708403867
1 Piece(s)Available

8 Days or more

92510708403868
1 Piece(s)Available

8 Days or more

9.52510708403869
1 Piece(s)Available

8 Days or more

102510708403870
1 Piece(s)Available

8 Days or more

113012808403871
1 Piece(s)Available

8 Days or more

123012808403872
1 Piece(s)Available

8 Days or more

133512858403873
1 Piece(s)Available

8 Days or more

143516908403874
1 Piece(s)Available

8 Days or more

154016958403875
1 Piece(s)Available

8 Days or more

164016958403876
1 Piece(s)Available

8 Days or more

174016958403877
1 Piece(s)Available

8 Days or more

184016958403878
1 Piece(s)Available

8 Days or more

1945201108403879
1 Piece(s)Available

8 Days or more

2045201108403880

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Cobalt HSS Processing Applications Plane / Side / Groove / Inclined Cuts Coating TiN
Helix Angle (θ) Standard torsion (30-40°) Link Straight

Additional Products in this Category

Tech Support