(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Hard, 4-Flute 4SE

Super Hard, 4-Flute 4SE
  • Volume Discount

A general-purpose end mill that can process anything from steel to stainless steel and aluminum. Suitable for side surface machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
4SE3.5
4SE4
4SE4.5
4SE5
4SE5.5
4SE6
4SE6.5
4SE7
4SE7.5
4SE8.5
4SE9
4SE9.5
4SE10
4SE11
4SE12
4SE13
4SE15
4SE16
4SE18
4SE19
4SE20
4SE22
4SE25
4SE28
4SE30
4SE32
4SE35
4SE36
4SE40
4SE42
4SE42X42
4SE45
4SE45X42
4SE48X42
4SE50
4SE50X42
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

3.512860
1 Piece(s)Available

10 Days or more

412860
1 Piece(s)Available

8 Days or more

4.515860
1 Piece(s)Available

8 Days or more

515860
1 Piece(s)Available

8 Days or more

5.515860
1 Piece(s)Available

8 Days or more

615860
1 Piece(s)Available

9 Days or more

6.5201065
1 Piece(s)Available

8 Days or more

7201065
1 Piece(s)Available

12 Days or more

7.5201065
1 Piece(s)Available

8 Days or more

8.5251075
1 Piece(s)Available

8 Days or more

9251075
1 Piece(s)Available

8 Days or more

9.5251075
1 Piece(s)Available

8 Days or more

10251075
1 Piece(s)Available

8 Days or more

11301280
1 Piece(s)Available

8 Days or more

12301280
1 Piece(s)Available

8 Days or more

13351690
1 Piece(s)Available

10 Days or more

15401695
1 Piece(s)Available

8 Days or more

16401695
1 Piece(s)Available

8 Days or more

184020105
1 Piece(s)Available

8 Days or more

194520110
1 Piece(s)Available

8 Days or more

204520110
1 Piece(s)Available

8 Days or more

224520110
1 Piece(s)Available

8 Days or more

255025120
1 Piece(s)Available

8 Days or more

285525125
1 Piece(s)Available

8 Days or more

305525125
1 Piece(s)Available

8 Days or more

326032145
1 Piece(s)Available

8 Days or more

356032145
1 Piece(s)Available

8 Days or more

366032145
1 Piece(s)Available

8 Days or more

406532150
1 Piece(s)Available

8 Days or more

426532150
1 Piece(s)Available

8 Days or more

426542155
1 Piece(s)Available

8 Days or more

457032155
1 Piece(s)Available

8 Days or more

457042160
1 Piece(s)Available

8 Days or more

487042160
1 Piece(s)Available

8 Days or more

507032155
1 Piece(s)Available

8 Days or more

507042160

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support