(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Flute, Tapered Blade, Short Type MG-TPMS

4-Flute, Tapered Blade, Short Type MG-TPMS
  • Volume Discount

High toughness carbide alloy is used, providing a long service life at medium to low speeds

PDF

Part Number

Configured Part Number is shown.

Part Number
MG-TPMS-2X0.5
MG-TPMS-2X1
MG-TPMS-2X1.5
MG-TPMS-2X2
MG-TPMS-2X2.5
MG-TPMS-2X3
MG-TPMS-2.5X0.5
MG-TPMS-2.5X1
MG-TPMS-2.5X1.5
MG-TPMS-2.5X2
MG-TPMS-2.5X2.5
MG-TPMS-2.5X3
MG-TPMS-3X0.5
MG-TPMS-3X1
MG-TPMS-3X1.5
MG-TPMS-3X2
MG-TPMS-3X2.5
MG-TPMS-3X3
MG-TPMS-4X0.5
MG-TPMS-4X1
MG-TPMS-4X1.5
MG-TPMS-4X2
MG-TPMS-4X2.5
MG-TPMS-4X3
MG-TPMS-5X0.5
MG-TPMS-5X1
MG-TPMS-5X1.5
MG-TPMS-5X2
MG-TPMS-5X2.5
MG-TPMS-5X3
MG-TPMS-6X0.5
MG-TPMS-6X1
MG-TPMS-6X1.5
MG-TPMS-6X2
MG-TPMS-6X2.5
MG-TPMS-6X3
MG-TPMS-8X0.5
MG-TPMS-8X1
MG-TPMS-8X1.5
MG-TPMS-8X2
MG-TPMS-8X2.5
MG-TPMS-8X3
MG-TPMS-10X0.5
MG-TPMS-10X1
MG-TPMS-10X1.5
MG-TPMS-10X2
MG-TPMS-10X2.5
MG-TPMS-10X3
MG-TPMS-12X0.5
MG-TPMS-12X1
MG-TPMS-12X1.5
MG-TPMS-12X2
MG-TPMS-12X2.5
MG-TPMS-12X3
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Angle (θ)
(Degree)
Tip Diameter (D)
(φ)
Flute Length (l)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Large End Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.5284452.1489601
1 Piece(s)Available

8 Days or more

12114452.3889611
1 Piece(s)Available

8 Days or more

1.52114452.5889621
1 Piece(s)Available

8 Days or more

22154453.0589631
1 Piece(s)Available

8 Days or more

2.52154453.3189641
1 Piece(s)Available

8 Days or more

32154453.5789651
1 Piece(s)Available

8 Days or more

0.52.584452.6489602
1 Piece(s)Available

8 Days or more

12.5114452.8889612
1 Piece(s)Available

8 Days or more

1.52.5114453.0889622
1 Piece(s)Available

8 Days or more

22.5154453.5589632
1 Piece(s)Available

8 Days or more

2.52.5154453.8189642
1 Piece(s)Available

8 Days or more

32.5156504.0789652
1 Piece(s)Available

8 Days or more

0.5384453.1489603
1 Piece(s)Available

8 Days or more

13114453.3889613
1 Piece(s)Available

8 Days or more

1.53114453.5889623
1 Piece(s)Available

8 Days or more

23156504.0589633
1 Piece(s)Available

8 Days or more

2.53156504.3189643
1 Piece(s)Available

8 Days or more

33156504.5789653
1 Piece(s)Available

8 Days or more

0.54106504.1789604
1 Piece(s)Available

8 Days or more

14136504.4589614
1 Piece(s)Available

8 Days or more

1.54136504.6889624
1 Piece(s)Available

8 Days or more

24186605.2689634
1 Piece(s)Available

8 Days or more

2.54186605.5789644
1 Piece(s)Available

8 Days or more

34186605.8989654
1 Piece(s)Available

8 Days or more

0.55126505.2189605
1 Piece(s)Available

8 Days or more

15166505.5689615
1 Piece(s)Available

8 Days or more

1.55166505.8489625
1 Piece(s)Available

8 Days or more

25218706.4789635
1 Piece(s)Available

8 Days or more

2.55218706.8389645
1 Piece(s)Available

8 Days or more

35218707.289655
1 Piece(s)Available

8 Days or more

0.56128606.2189606
1 Piece(s)Available

8 Days or more

16168606.5689616
1 Piece(s)Available

8 Days or more

1.56168606.8489626
1 Piece(s)Available

8 Days or more

26218707.4789636
1 Piece(s)Available

8 Days or more

2.56218707.8389646
1 Piece(s)Available

8 Days or more

362110708.289656
1 Piece(s)Available

8 Days or more

0.581410708.2489607
1 Piece(s)Available

8 Days or more

181910708.6689617
1 Piece(s)Available

8 Days or more

1.58191070989627
1 Piece(s)Available

8 Days or more

282510709.7589637
1 Piece(s)Available

8 Days or more

2.5825127510.1889647
1 Piece(s)Available

8 Days or more

3825127510.6289657
1 Piece(s)Available

8 Days or more

0.51014127510.2489608
1 Piece(s)Available

8 Days or more

11019127510.6689618
1 Piece(s)Available

8 Days or more

1.5101912751189628
1 Piece(s)Available

8 Days or more

21025127511.7589638
1 Piece(s)Available

8 Days or more

2.51025127512.1889648
1 Piece(s)Available

8 Days or more

31025127512.6289658
1 Piece(s)Available

8 Days or more

0.51217127512.389609
1 Piece(s)Available

8 Days or more

11222127512.7789619
1 Piece(s)Available

8 Days or more

1.51222127513.1589629
1 Piece(s)Available

8 Days or more

21230129014.189639
1 Piece(s)Available

8 Days or more

2.51230129014.6289649
1 Piece(s)Available

8 Days or more

31230129015.1489659
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Angle (θ)
(Degree)
Tip Diameter (D)
(φ)
Flute Length (l)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Large End Diameter
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Model Tapered square Work Material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 4
Coating Non-Coated Torsional Angle Weak torsion (15 to 25°)

Additional Products in this Category

Tech Support