(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Capable of high-efficiency, high-precision machining of wide standing walls using step cutting
Part Number
Configured Part Number is shown.
FXS-MFE-10XR0.5
Flute Diameter (D)(φ) | 10 | R Size(mm) | 0.5 | Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium |
---|---|---|---|---|---|
Flute Length (ℓ)(mm) | 15 | Number of Flutes(sheet) | 4 | Model | Radius |
Overall Length (L)(mm) | 130 | Link Diameter (d)(mm) | 8 | Processing Applications | Plane / Side / Curved surface |
Coating | TiAlN | Helix Angle (Θ) | Powerful Torsion (45°-60°) | Tool No. | 8546103 |
Surface Treatment | FX |
Please check the type/dimensions/specifications of the part FXS-MFE-10XR0.5 in the For Use with Vertical Walls, Multifunctional FXS-MFE series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy