(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Corner Radius, Long Shank, Short Type for Graphite DIA-LS-CRED

2-Flute, Corner Radius, Long Shank, Short Type for Graphite DIA-LS-CRED
  • Volume Discount

Thin vertical wall milling tool for graphite electrode. The step processing prevents chattering and chipping. A rounded blade is used for the shank side as well.

PDF

Part Number

Configured Part Number is shown.

Part Number
DIA-LS-CRED-5XR0.3
DIA-LS-CRED-5XR0.5
DIA-LS-CRED-5XR1
DIA-LS-CRED-7XR0.3
DIA-LS-CRED-7XR0.5
DIA-LS-CRED-7XR1
DIA-LS-CRED-9XR0.5
DIA-LS-CRED-9XR1
DIA-LS-CRED-11XR0.5
DIA-LS-CRED-11XR1
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

50.31010048504751
1 Piece(s)Available

8 Days or more

50.51010048504753
1 Piece(s)Available

8 Days or more

511010048504755
1 Piece(s)Available

8 Days or more

70.31416068504771
1 Piece(s)Available

8 Days or more

70.51416068504773
1 Piece(s)Available

8 Days or more

711416068504775
1 Piece(s)Available

8 Days or more

90.51818088504793
1 Piece(s)Available

8 Days or more

911818088504795
1 Piece(s)Available

8 Days or more

110.522180108504813
1 Piece(s)Available

8 Days or more

11122180108504815
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Work Material Graphite Number of Flutes(sheet) 2 Model Radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating Dia Coat Helix Angle (Θ) Standard torsion (30-40°)
Surface Treatment DIA

Additional Products in this Category

Tech Support