(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Long Neck, Ball End Type for Graphite DG-LN-EBD

2-Flute, Long Neck, Ball End Type for Graphite DG-LN-EBD
  • Volume Discount

End mill with diamond coating dedicated for graphite.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DG-LN-EBD-R0.2X4
DG-LN-EBD-R0.2X8
DG-LN-EBD-R0.2X12
DG-LN-EBD-R0.3X6
DG-LN-EBD-R0.3X10
DG-LN-EBD-R0.3X16
DG-LN-EBD-R0.3X20
DG-LN-EBD-R0.5X4
DG-LN-EBD-R0.5X6
DG-LN-EBD-R0.5X10
DG-LN-EBD-R0.5X16
DG-LN-EBD-R0.5X20
DG-LN-EBD-R0.5X30
DG-LN-EBD-R0.5X40
DG-LN-EBD-R0.75X6
DG-LN-EBD-R0.75X10
DG-LN-EBD-R0.75X16
DG-LN-EBD-R0.75X20
DG-LN-EBD-R0.75X30
DG-LN-EBD-R0.75X40
DG-LN-EBD-R1X6
DG-LN-EBD-R1X10
DG-LN-EBD-R1X16
DG-LN-EBD-R1X20
DG-LN-EBD-R1X30
DG-LN-EBD-R1X40
DG-LN-EBD-R1X60
DG-LN-EBD-R1.5X20
DG-LN-EBD-R1.5X40
DG-LN-EBD-R1.5X60
DG-LN-EBD-R2X20
DG-LN-EBD-R2X40
DG-LN-EBD-R2X60
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Tool No. Neck diameter
(mm)
Effective length from blade tip to shank (reference) L2
(mm)
Grip Margin (Reference)
(mm)
1 Piece(s)Available

8 Days or more

0.20.6504-0.008~+0.00885537010.3611.174
1 Piece(s)Available

8 Days or more

0.20.6508-0.008~+0.00885537020.3615.178
1 Piece(s)Available

8 Days or more

0.20.65012-0.008~+0.00885537030.3619.1712
1 Piece(s)Available

8 Days or more

0.30.9506-0.008~+0.00885537110.5612.86
1 Piece(s)Available

8 Days or more

0.30.95010-0.008~+0.00885537120.5616.810
1 Piece(s)Available

8 Days or more

0.30.96016-0.008~+0.00885537130.5622.816
1 Piece(s)Available

8 Days or more

0.30.96020-0.008~+0.00885537140.5626.820
1 Piece(s)Available

8 Days or more

0.51.5504-0.01~+0.0185537210.9610.054
1 Piece(s)Available

8 Days or more

0.51.5506-0.01~+0.0185537220.9612.056
1 Piece(s)Available

8 Days or more

0.51.55010-0.01~+0.0185537230.9616.0510
1 Piece(s)Available

8 Days or more

0.51.56016-0.01~+0.0185537240.9622.0516
1 Piece(s)Available

8 Days or more

0.51.56020-0.01~+0.0185537250.9626.0520
1 Piece(s)Available

8 Days or more

0.51.58030-0.01~+0.0185537260.9636.0530
1 Piece(s)Available

8 Days or more

0.51.58040-0.01~+0.0185537270.9646.0540
1 Piece(s)Available

8 Days or more

0.752.3506-0.01~+0.0185537311.4411.076
1 Piece(s)Available

8 Days or more

0.752.35010-0.01~+0.0185537321.4415.0710
1 Piece(s)Available

8 Days or more

0.752.36016-0.01~+0.0185537331.4421.0716
1 Piece(s)Available

8 Days or more

0.752.36020-0.01~+0.0185537341.4425.0720
1 Piece(s)Available

8 Days or more

0.752.38030-0.01~+0.0185537351.4435.0730
1 Piece(s)Available

8 Days or more

0.752.38040-0.01~+0.0185537361.4445.0740
1 Piece(s)Available

8 Days or more

13506-0.01~+0.0185537411.910.356
1 Piece(s)Available

8 Days or more

135010-0.01~+0.0185537421.914.3510
1 Piece(s)Available

8 Days or more

136016-0.01~+0.0185537431.920.3516
1 Piece(s)Available

8 Days or more

136020-0.01~+0.0185537441.924.3520
1 Piece(s)Available

8 Days or more

138030-0.01~+0.0185537451.934.3530
1 Piece(s)Available

8 Days or more

138040-0.01~+0.0185537461.944.3540
1 Piece(s)Available

8 Days or more

1310060-0.01~+0.0185537471.964.3560
1 Piece(s)Available

8 Days or more

1.54.56020-0.01~+0.0185537612.922.4820
1 Piece(s)Available

8 Days or more

1.54.58040-0.01~+0.0185537622.942.4840
1 Piece(s)Available

8 Days or more

1.54.510060-0.01~+0.0185537632.962.4860
1 Piece(s)Available

8 Days or more

266020-0.01~+0.0185537813.920
1 Piece(s)Available

8 Days or more

268040-0.01~+0.0185537823.940
1 Piece(s)Available

8 Days or more

2610060-0.01~+0.0185537833.960

Loading...

  1. 1

Basic Information

Model Long-Neck Ball Work Material Aluminum / Graphite / Resin Number of Flutes(sheet) 2
Coating DG Link Diameter (d)(mm) 4 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support