(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Ball End Type for Heavy Cutting (HSK-Compatible) FX-HS-EBDS

2-Flute Ball End Type for Heavy Cutting (HSK-Compatible) FX-HS-EBDS
  • Volume Discount

Ball end mill for heavy cutting that enables high speed and high efficiency (large cutting depth). Short overall length which fits shrink-fit and HSK types perfectly.

PDF

Part Number

Configured Part Number is shown.

Part Number
FX-HS-EBDS-R0.5X2.5
FX-HS-EBDS-R0.75X3.75
FX-HS-EBDS-R1X5
FX-HS-EBDS-R1.5X7.5
FX-HS-EBDS-R2X10
FX-HS-EBDS-R2.5X12.5
FX-HS-EBDS-R3X15
FX-HS-EBDS-R4X20
FX-HS-EBDS-R5X25
FX-HS-EBDS-R6X30
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

0.51502.56-0.0185214000.95
1 Piece(s)Available

8 Days or more

0.751.5503.756-0.0185214011.45
1 Piece(s)Available

8 Days or more

125056-0.0185214021.95
1 Piece(s)Available

8 Days or more

1.53507.56-0.015~+0.01585214032.85
1 Piece(s)Available

8 Days or more

2450106-0.015~+0.01585214043.85
1 Piece(s)Available

8 Days or more

2.555012.56-0.015~+0.01585214054.8
1 Piece(s)Available

8 Days or more

3650156-0.015~+0.01585214065.7
1 Piece(s)Available

8 Days or more

4860208-0.015~+0.01585214087.6
1 Piece(s)Available

8 Days or more

510702510-0.015~+0.01585214109.5
1 Piece(s)Available

8 Days or more

612803012-0.015~+0.015852141211.4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Tool No. Neck diameter
(mm)

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support