(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Ball End Type WX-EBD

2-Flute Ball End Type WX-EBD
  • Volume Discount

A general-purpose ball end mill that can be used for a wide range of work materials and machining. Enables stable continuous processing for many hours thanks to high toughness carbide being used as its base material.

PDF

Part Number

Configured Part Number is shown.

WX-EBD-R0.6X1.2

 
Part Number
WX-EBD-R0.6X1.2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

R Size(mm) 0.6 Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Flute Length (ℓ)(mm) 3 Number of Flutes(sheet) 2 Coating TiAlN
Overall Length (L)(mm) 50 Link Diameter (d)(mm) 4 R Precision(µm) -0.01~+0.01
Processing Applications Curved surface / Side / Engraving / R Groove Outer Diameter(mm) 1.2 Tool No. 3015012
With/Without Torsion Available

Please check the type/dimensions/specifications of the part WX-EBD-R0.6X1.2 in the 2-Flute Ball End Type WX-EBD series.

Additional Products in this Category

Tech Support