(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Ball End Type DIA-EBD (Part Numbers)

2-Flute Ball End Type DIA-EBD
  • Volume Discount

Allows both high-speed machining and dry cutting of aluminum. Also, great extension of tool life even in graphite processing has been achieved.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DIA-EBD-R0.5X1
DIA-EBD-R1X2
DIA-EBD-R1.5X3
DIA-EBD-R2X4
DIA-EBD-R2X4-4
DIA-EBD-R2.5X5
DIA-EBD-R3X6
DIA-EBD-R4X8
DIA-EBD-R5X10
DIA-EBD-R6X12
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.52.560418504110
1 Piece(s)Available

8 Days or more

1560628504120
1 Piece(s)Available

8 Days or more

1.5870638504130
1 Piece(s)Available

8 Days or more

2880648504140
1 Piece(s)Available

8 Days or more

2870448504141
1 Piece(s)Available

8 Days or more

2.51090658504150
1 Piece(s)Available

8 Days or more

31290668504160
1 Piece(s)Available

8 Days or more

414110888504180
1 Piece(s)Available

8 Days or more

51812510108504200
1 Piece(s)Available

8 Days or more

62214012128504220

Loading...

  1. 1

Basic Information

Model Ball Work Material Aluminum / Copper / Graphite / Resin Number of Flutes(sheet) 2
Coating Dia Coat Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support