(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

High Helix Long Type FX-MG-EHL (Part Numbers)

High Helix Long Type FX-MG-EHL
  • Volume Discount

Long blade type that adopts a high-torsion blade with great sharpness. Adopts a variable flute spacing to suppress chatter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-MG-EHL-6X3F
FX-MG-EHL-8X3F
FX-MG-EHL-10X3F
FX-MG-EHL-12X3F
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

6206608408406
1 Piece(s)Available

8 Days or more

8288708408408
1 Piece(s)Available

8 Days or more

103410808408410
1 Piece(s)Available

8 Days or more

124012908408412

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 3 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support