(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

High Helix Short Type FX-MG-EHS

High Helix Short Type FX-MG-EHS
  • Volume Discount

Even with the 4-flute grooving, it provides excellent chip discharge and prevents burring with excellent sharpness. A 3-flute version resilient to chatter is also available.

PDF

Part Number

Configured Part Number is shown.

FX-MG-EHS-3X3F

 
Part Number
FX-MG-EHS-3X3F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 3 Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Length (ℓ)(mm) 8
Number of Flutes(sheet) 3 Model Square Coating TiAlN
Link Diameter (d)(mm) 6 Overall Length (L)(mm) 50 Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts
Flute Shape With Lead Helix Angle (θ) Powerful Torsion (45°-60°) Tool No. 8542130
Blade diameter tolerance(mm) 0~-0.02

Please check the type/dimensions/specifications of the part FX-MG-EHS-3X3F in the High Helix Short Type FX-MG-EHS series.

Additional Products in this Category

Tech Support