(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Long Type for Graphite GF-EDL

2-Flute Long Type for Graphite GF-EDL
  • Volume Discount

Adopts carbide alloy as the base material for extremely excellent wear resistance. Realizes a longer service life with graphite machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GF-EDL-2
GF-EDL-3
GF-EDL-4
GF-EDL-5
GF-EDL-7
GF-EDL-8
GF-EDL-9
GF-EDL-10
GF-EDL-11
GF-EDL-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Neck diameter
(mm)
1 Piece(s)Available

8 Days or more

22061002584558021.9
1 Piece(s)Available

8 Days or more

33061004084558032.9
1 Piece(s)Available

8 Days or more

46061207084558043.9
1 Piece(s)Available

8 Days or more

57061408084558054.8
1 Piece(s)Available

8 Days or more

7906160-8455807-
1 Piece(s)Available

8 Days or more

81008160-8455808-
1 Piece(s)Available

8 Days or more

91108180-8455809-
1 Piece(s)Available

8 Days or more

1012010180-8455810-
1 Piece(s)Available

8 Days or more

1113010200-8455811-
1 Piece(s)Available

8 Days or more

1213012200-8455812-

Loading...

  1. 1

Basic Information

Work Material Graphite Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support