(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

4-Flute Long Type WX-PHL

4-Flute Long Type WX-PHL
  • Volume Discount

Next generation high torsion end mill with long blade length, great chip discharge performance, and high blade rigidity.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WX-PHL-3
WX-PHL-4
WX-PHL-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

3123015830
1 Piece(s)Available

8 Days or more

4173015840
1 Piece(s)Available

8 Days or more

5203015850

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Square
Coating TiAlN Link Diameter (d)(mm) 6 Overall Length (L)(mm) 60
Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead Helix Angle (θ) Powerful Torsion (45°-60°)
Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support