(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WX Super Coated, Multi-Flute, Short WXS-EMS (WXS-EMS-8)

WX Super Coated, Multi-Flute, Short WXS-EMS WXS-EMS-8
  • Volume Discount

Ultra-heat-resistant, ultra-hard newly developed WX super coated high rigidity ball end mill. High-speed, high-precision machining of hardened steel as well as, of course, high-speed general steel machining.

PDF

Part Number

Configured Part Number is shown.

WXS-EMS-8

 
Part Number
WXS-EMS-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

8198703041080

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 6 Model Square
Coating For High Hardness (Silicone Group) Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) 0~-0.02

Please check the type/dimensions/specifications of the part WXS-EMS-8 in the WX Super Coated, Multi-Flute, Short WXS-EMS series.

Products like this...

Part Number
WXS-EMS-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

7 Days or more

102210803041100

Additional Products in this Category

Tech Support