(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Flute, Extra-Long Type FX-MG-EXML

4-Flute, Extra-Long Type FX-MG-EXML
  • Volume Discount

General purpose type 4-flute ultra-long blade end mill with FX coating for excellent heat resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-MG-EXML-3
FX-MG-EXML-4
FX-MG-EXML-5
FX-MG-EXML-6
FX-MG-EXML-8
FX-MG-EXML-10
FX-MG-EXML-12
FX-MG-EXML-13
FX-MG-EXML-14
FX-MG-EXML-15
FX-MG-EXML-16
FX-MG-EXML-17
FX-MG-EXML-18
FX-MG-EXML-19
FX-MG-EXML-20
FX-MG-EXML-22
FX-MG-EXML-24
FX-MG-EXML-25
FX-MG-EXML-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

3206608543330
1 Piece(s)Available

8 Days or more

4326708543340
1 Piece(s)Available

8 Days or more

5406808543350
1 Piece(s)Available

8 Days or more

6406808543360
1 Piece(s)Available

8 Days or more

86381108543380
1 Piece(s)Available

8 Days or more

1075101258543400
1 Piece(s)Available

8 Days or more

1290121508543420
1 Piece(s)Available

8 Days or more

1395161608543430
1 Piece(s)Available

8 Days or more

1495161608543440
1 Piece(s)Available

8 Days or more

1595161608543450
1 Piece(s)Available

8 Days or more

1695161608543460
1 Piece(s)Available

8 Days or more

1795201808543470
1 Piece(s)Available

8 Days or more

1895201808543480
1 Piece(s)Available

8 Days or more

19100201808543490
1 Piece(s)Available

8 Days or more

20100201808543500
1 Piece(s)Available

8 Days or more

22106252008543520
1 Piece(s)Available

8 Days or more

24106252008543540
1 Piece(s)Available

8 Days or more

25106252008543550
1 Piece(s)Available

8 Days or more

30112322258543600

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support