(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Flute Short Type DLC-ETS

3-Flute Short Type DLC-ETS
  • Volume Discount

Original ultra-smooth new DLC coating prevents adhesion. Capable of high-speed and high-efficiency machining of aircraft aluminum parts, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
DLC-ETS-5
DLC-ETS-6
DLC-ETS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

5136508528310
1 Piece(s)Available

8 Days or more

6136508528312
1 Piece(s)Available

8 Days or more

122612758528322
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 3 Model Square
Coating DLC Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support