(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute for Straight Flute Casting MG-STDN

2-Flute for Straight Flute Casting MG-STDN
  • Volume Discount

An end mill that can be molded into the required shape for use. High toughness carbide alloy is used.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MG-STDN-1
MG-STDN-1.5
MG-STDN-2
MG-STDN-2.5
MG-STDN-3
MG-STDN-4
MG-STDN-5
MG-STDN-6
MG-STDN-7
MG-STDN-8
MG-STDN-9
MG-STDN-10
MG-STDN-11
MG-STDN-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

13.54458502502
1 Piece(s)Available

8 Days or more

1.554458502503
1 Piece(s)Available

8 Days or more

274508502504
1 Piece(s)Available

8 Days or more

2.584508502505
1 Piece(s)Available

8 Days or more

3106508502506
1 Piece(s)Available

8 Days or more

4126608502508
1 Piece(s)Available

8 Days or more

5156608502510
1 Piece(s)Available

8 Days or more

6156608502512
1 Piece(s)Available

8 Days or more

7208608502514
1 Piece(s)Available

8 Days or more

8208608502516
1 Piece(s)Available

8 Days or more

92510708502518
1 Piece(s)Available

8 Days or more

102510708502520
1 Piece(s)Available

8 Days or more

113012808502522
1 Piece(s)Available

8 Days or more

123012808502524

Loading...

  1. 1

Basic Information

Work Material General steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) No torsion Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support