(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Long Type MG-EDL

2-Flute, Long Type MG-EDL
  • Volume Discount

Sharp-edged.
For complete product overview and details on 2-Flute, Long Type MG-EDL see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MG-EDL-13
MG-EDL-14
MG-EDL-15
MG-EDL-16
MG-EDL-17
MG-EDL-18
MG-EDL-19
MG-EDL-20
MG-EDL-21
MG-EDL-22
MG-EDL-23
MG-EDL-24
MG-EDL-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

13401210084123
1 Piece(s)Available

8 Days or more

14401210084124
1 Piece(s)Available

8 Days or more

15401610584125
1 Piece(s)Available

8 Days or more

16481611584126
1 Piece(s)Available

8 Days or more

17481611584127
1 Piece(s)Available

8 Days or more

18481611584128
1 Piece(s)Available

8 Days or more

19482011584129
1 Piece(s)Available

8 Days or more

20562012584130
1 Piece(s)Available

8 Days or more

21562012584131
1 Piece(s)Available

8 Days or more

22562012584132
1 Piece(s)Available

8 Days or more

23672514084133
1 Piece(s)Available

8 Days or more

24672514084134
1 Piece(s)Available

8 Days or more

25672514084135

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support