(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

2-Flute Stub Type FX-MG-EDSS

2-Flute Stub Type FX-MG-EDSS
  • Volume Discount

Blade length is 1.5 times the blade diameter, an ultra-short blade that is ideal for high speed machining with high speed machining centers.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-MG-EDSS-3
FX-MG-EDSS-3.5
FX-MG-EDSS-4
FX-MG-EDSS-4.5
FX-MG-EDSS-5
FX-MG-EDSS-5.5
FX-MG-EDSS-6
FX-MG-EDSS-8
FX-MG-EDSS-10
FX-MG-EDSS-12
FX-MG-EDSS-14
FX-MG-EDSS-15
FX-MG-EDSS-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Blade diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

34.565084076300~-0.02
1 Piece(s)Available

8 Days or more

3.55.265084076350~-0.02
1 Piece(s)Available

8 Days or more

4665084076400~-0.02
1 Piece(s)Available

8 Days or more

4.56.865084076450~-0.02
1 Piece(s)Available

8 Days or more

57.565084076500~-0.02
1 Piece(s)Available

8 Days or more

5.58.265084076550~-0.02
1 Piece(s)Available

8 Days or more

6965084076600~-0.02
1 Piece(s)Available

8 Days or more

81286084076800~-0.02
1 Piece(s)Available

8 Days or more

1015107084077000~-0.02
1 Piece(s)Available

8 Days or more

1218127584077200~-0.02
1 Piece(s)Available

8 Days or more

1421128584077400~-0.03
1 Piece(s)Available

8 Days or more

1523169084077500~-0.03
1 Piece(s)Available

8 Days or more

16241610084077600~-0.03

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 2 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support