(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute Short Type DLC-EDS

2-Flute Short Type DLC-EDS
  • Volume Discount

End mill featuring an original ultra-smooth new DLC coating. Demonstrates its abilities when used with rolled aluminum alloys, etc., where welding is a problem.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DLC-EDS-0.5
DLC-EDS-0.6
DLC-EDS-0.8
DLC-EDS-1
DLC-EDS-1.2
DLC-EDS-1.4
DLC-EDS-1.5
DLC-EDS-1.6
DLC-EDS-1.8
DLC-EDS-2
DLC-EDS-2.5
DLC-EDS-3
DLC-EDS-4
DLC-EDS-5
DLC-EDS-6
DLC-EDS-7
DLC-EDS-8
DLC-EDS-9
DLC-EDS-10
DLC-EDS-11
DLC-EDS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.514408528005
1 Piece(s)Available

8 Days or more

0.61.24408528006
1 Piece(s)Available

8 Days or more

0.81.64408528008
1 Piece(s)Available

8 Days or more

124408528010
1 Piece(s)Available

8 Days or more

1.22.44408528012
1 Piece(s)Available

8 Days or more

1.42.84408528014
1 Piece(s)Available

8 Days or more

1.534408528015
1 Piece(s)Available

8 Days or more

1.63.24408528016
1 Piece(s)Available

8 Days or more

1.83.64408528018
1 Piece(s)Available

8 Days or more

244408528020
1 Piece(s)Available

8 Days or more

2.554408528025
1 Piece(s)Available

8 Days or more

364408528030
1 Piece(s)Available

8 Days or more

486458528038
1 Piece(s)Available

8 Days or more

5106508528040
1 Piece(s)Available

8 Days or more

6126508528042
1 Piece(s)Available

8 Days or more

7148608528044
1 Piece(s)Available

8 Days or more

8168608528046
1 Piece(s)Available

8 Days or more

91810708528048
1 Piece(s)Available

8 Days or more

102010708528050
1 Piece(s)Available

8 Days or more

112212758528051
1 Piece(s)Available

8 Days or more

122412758528052

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2 Model Square
Coating DLC Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support