(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For 2-Flute Key Groove (OL1) MG-EKD

For 2-Flute Key Groove (OL1) MG-EKD
  • Volume Discount

For Key Groove (OL1)
For complete product overview and details on For 2-Flute Key Groove (OL1) MG-EKD see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MG-EKD-OL1-3
MG-EKD-OL1-4
MG-EKD-OL1-5
MG-EKD-OL1-6
MG-EKD-OL1-7
MG-EKD-OL1-8
MG-EKD-OL1-9
MG-EKD-OL1-10
MG-EKD-OL1-11
MG-EKD-OL1-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

3564584256
1 Piece(s)Available

8 Days or more

4764584258
1 Piece(s)Available

8 Days or more

5865084260
1 Piece(s)Available

8 Days or more

6865084262
1 Piece(s)Available

8 Days or more

71086084264
1 Piece(s)Available

8 Days or more

81186084266
1 Piece(s)Available

8 Days or more

911107084268
1 Piece(s)Available

8 Days or more

1013107084270
1 Piece(s)Available

8 Days or more

1113127584271
1 Piece(s)Available

8 Days or more

1216127584272

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2 Model Square
Coating Non-Coated Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support