(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Extra-Long Type FX-MG-EXDL

2-Flute, Extra-Long Type FX-MG-EXDL
  • Volume Discount

General purpose type 2-flute ultra-long blade end mill with FX coating for excellent heat resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FX-MG-EXDL-3
FX-MG-EXDL-4
FX-MG-EXDL-5
FX-MG-EXDL-6
FX-MG-EXDL-8
FX-MG-EXDL-10
FX-MG-EXDL-12
FX-MG-EXDL-13
FX-MG-EXDL-14
FX-MG-EXDL-15
FX-MG-EXDL-16
FX-MG-EXDL-17
FX-MG-EXDL-18
FX-MG-EXDL-19
FX-MG-EXDL-20
FX-MG-EXDL-22
FX-MG-EXDL-24
FX-MG-EXDL-25
FX-MG-EXDL-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Work Material Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

3General steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]206608542830
1 Piece(s)Available

8 Days or more

4General steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]326708542840
1 Piece(s)Available

8 Days or more

5General steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]406808542850
1 Piece(s)Available

8 Days or more

6General steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]406808542860
1 Piece(s)Available

8 Days or more

8General steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]6381108542880
1 Piece(s)Available

8 Days or more

10General steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]75101258542900
1 Piece(s)Available

8 Days or more

12General steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]90121508542920
1 Piece(s)Available

8 Days or more

13General steel[○] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]95161608542930
1 Piece(s)Available

8 Days or more

14General steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]95161608542940
1 Piece(s)Available

8 Days or more

15General steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]95161608542950
1 Piece(s)Available

8 Days or more

16General steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]95161608542960
1 Piece(s)Available

8 Days or more

17General steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]95201808542970
1 Piece(s)Available

8 Days or more

18General steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]95201808542980
1 Piece(s)Available

8 Days or more

19General steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]100201808542990
1 Piece(s)Available

8 Days or more

20General steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]100201808543000
1 Piece(s)Available

8 Days or more

22General steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]106252008543020
1 Piece(s)Available

8 Days or more

24General steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]106252008543040
1 Piece(s)Available

8 Days or more

25General steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]106252008543050
1 Piece(s)Available

8 Days or more

30General steel[◎] / Quenched and tempered steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]112322258543100

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) 2 Model Square Coating TiAlN
Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Flute Shape With Lead Helix Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support