(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - Carbide, for Hardened Steels, WH55-OT

Hand Taps - Carbide, for Hardened Steels, WH55-OT
  • Volume Discount

Ideal for tapping hardened steel up to 55 HRC

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WH55-OT-2.5P-OH3-M3X0.5
WH55-OT-2.5P-OH3-M4X0.7
WH55-OT-2.5P-OH3-M5X0.8
WH55-OT-2.5P-OH3-M6X1
WH55-OT-2.5P-OH3-M8X1.25
WH55-OT-2.5P-OH3-M10X1.5
WH55-OT-2.5P-OH3-M12X1.75
WH55-OT-5P-OH3-M3X0.5
WH55-OT-5P-OH3-M4X0.7
WH55-OT-5P-OH3-M5X0.8
WH55-OT-5P-OH3-M6X1
WH55-OT-5P-OH3-M8X1.25
WH55-OT-5P-OH3-M10X1.5
WH55-OT-5P-OH3-M12X1.75
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M30.52.5P4644113901011
1 Piece(s)Available

8 Days or more

M40.72.5P5254133901015
1 Piece(s)Available

8 Days or more

M50.82.5P605.54163901019
1 Piece(s)Available

8 Days or more

M612.5P6264193901023
1 Piece(s)Available

8 Days or more

M81.252.5P706.25223901027
1 Piece(s)Available

8 Days or more

M101.52.5P7575243901031
1 Piece(s)Available

8 Days or more

M121.752.5P828.55293901035
1 Piece(s)Available

8 Days or more

M30.55P4644113901010
1 Piece(s)Available

8 Days or more

M40.75P5254133901014
1 Piece(s)Available

8 Days or more

M50.85P605.54163901018
1 Piece(s)Available

8 Days or more

M615P6264193901022
1 Piece(s)Available

8 Days or more

M81.255P706.25223901026
1 Piece(s)Available

8 Days or more

M101.55P7575243901030
1 Piece(s)Available

8 Days or more

M121.755P828.55293901034

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide Work material Quenched and tempered steel (45 to 55 HRC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N Available
Coating Type TiCN Accuracy OH3

Additional Products in this Category

Tech Support