| 1 Piece(s) | Available |
8 Days or more
| Meter | 0.25 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Stainless steel (SUS)[◎] / Steel casting (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass cast iron (BsC)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Magnesium Alloy (MC)[◎] / Zinc Alloy Casting (ZDC)[◎] / Titanium Alloy (Ti-6Al-4V, etc)[○] / Thermosetting plastic (bakelite, phenol, etc.)[○] / Thermoplastic plastic (vinyl chloride, nylon, etc.)[○] | Other | 0.72 | 0.25 | 2.75 | 3 | M1 | 1 | SS coating | 3900495 |
| 1 Piece(s) | Available |
8 Days or more
| Meter | 0.25 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Stainless steel (SUS)[◎] / Steel casting (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass cast iron (BsC)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Magnesium Alloy (MC)[◎] / Zinc Alloy Casting (ZDC)[◎] / Titanium Alloy (Ti-6Al-4V, etc)[○] / Thermosetting plastic (bakelite, phenol, etc.)[○] / Thermoplastic plastic (vinyl chloride, nylon, etc.)[○] | Other | 0.91 | 0.25 | 3.25 | 3 | M1.2 | 1 | SS coating | 3900496 |
| 1 Piece(s) | Available |
8 Days or more
| Meter | 0.3 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Stainless steel (SUS)[◎] / Steel casting (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass cast iron (BsC)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Magnesium Alloy (MC)[◎] / Zinc Alloy Casting (ZDC)[◎] / Titanium Alloy (Ti-6Al-4V, etc)[○] / Thermosetting plastic (bakelite, phenol, etc.)[○] / Thermoplastic plastic (vinyl chloride, nylon, etc.)[○] | Other | 1.05 | 0.3 | 3.8 | 3 | M1.4 | 1 | SS coating | 3900497 |
| 1 Piece(s) | Available |
8 Days or more
| Meter | 0.35 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Stainless steel (SUS)[◎] / Steel casting (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass cast iron (BsC)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Magnesium Alloy (MC)[◎] / Zinc Alloy Casting (ZDC)[◎] / Titanium Alloy (Ti-6Al-4V, etc)[○] / Thermosetting plastic (bakelite, phenol, etc.)[○] / Thermoplastic plastic (vinyl chloride, nylon, etc.)[○] | Other | 1.2 | 0.35 | 4.35 | 3 | M1.6 | 1 | SS coating | 3900498 |
| 1 Piece(s) | Available |
8 Days or more
| Meter | 0.35 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Stainless steel (SUS)[◎] / Steel casting (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass cast iron (BsC)[◎] / Aluminum Rolled Material (AL)[◎] / Aluminum Alloy Casting (AC, ADC)[◎] / Magnesium Alloy (MC)[◎] / Zinc Alloy Casting (ZDC)[◎] / Titanium Alloy (Ti-6Al-4V, etc)[○] / Thermosetting plastic (bakelite, phenol, etc.)[○] / Thermoplastic plastic (vinyl chloride, nylon, etc.)[○] | Other | 1.3 | 0.35 | 4.85 | 3 | M1.7,M1.8 | 1 | SS coating | 3900499 |
| 1 Piece(s) | Available |
8 Days or more
| Meter | 0.4 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Stainless steel (SUS)[○] / Quenched and tempered steel (25 to 35 HRC)[◎] / Quenched and tempered steel (35 to 45 HRC)[◎] / Quenched and tempered steel (45 to 55 HRC)[◎] / High Hardness Steel (50-60 HRC)[○] / Steel casting (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass cast iron (BsC)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6Al-4V, etc)[◎] / Nickel-based alloy (Inconel, etc.)[◎] / Thermosetting plastic (bakelite, phenol, etc.)[○] / Thermoplastic plastic (vinyl chloride, nylon, etc.)[○] | For High Hardness (Silicone Group) | 1.5 | 1.2 | 4.4 | 6 | M2 | 3 | WXL coated | 3900500 |
| 1 Piece(s) | Available |
8 Days or more
| Meter | 0.45 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Quenched and tempered steel (25 to 35 HRC)[◎] / Quenched and tempered steel (35 to 45 HRC)[◎] / Quenched and tempered steel (45 to 55 HRC)[◎] / High Hardness Steel (50-60 HRC)[○] / Steel casting (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass cast iron (BsC)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6Al-4V, etc)[◎] / Nickel-based alloy (Inconel, etc.)[◎] / Thermosetting plastic (bakelite, phenol, etc.)[○] / Thermoplastic plastic (vinyl chloride, nylon, etc.)[○] | Other | 1.9 | 1.4 | 5.6 | 6 | M2.5, M2.6 | 3 | WXL coated | 3900501 |
| 1 Piece(s) | Available |
8 Days or more
| Meter | 0.5 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Quenched and tempered steel (25 to 35 HRC)[◎] / Quenched and tempered steel (35 to 45 HRC)[◎] / Quenched and tempered steel (45 to 55 HRC)[◎] / High Hardness Steel (50-60 HRC)[○] / Steel casting (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass cast iron (BsC)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6Al-4V, etc)[◎] / Nickel-based alloy (Inconel, etc.)[◎] / Thermosetting plastic (bakelite, phenol, etc.)[○] / Thermoplastic plastic (vinyl chloride, nylon, etc.)[○] | Other | 2.4 | 1.5 | 6.5 | 6 | M3 | 3 | WXL coated | 3900502 |
| 1 Piece(s) | Available |
8 Days or more
| Meter | 0.7 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Quenched and tempered steel (25 to 35 HRC)[◎] / Quenched and tempered steel (35 to 45 HRC)[◎] / Quenched and tempered steel (45 to 55 HRC)[◎] / High Hardness Steel (50-60 HRC)[○] / Steel casting (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass cast iron (BsC)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6Al-4V, etc)[◎] / Nickel-based alloy (Inconel, etc.)[◎] / Thermosetting plastic (bakelite, phenol, etc.)[○] / Thermoplastic plastic (vinyl chloride, nylon, etc.)[○] | Other | 3.1 | 2.1 | 8.7 | 6 | M4 | 3 | WXL coated | 3900503 |
| 1 Piece(s) | Available |
8 Days or more
| Meter | 0.8 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Quenched and tempered steel (25 to 35 HRC)[◎] / Quenched and tempered steel (35 to 45 HRC)[◎] / Quenched and tempered steel (45 to 55 HRC)[◎] / High Hardness Steel (50-60 HRC)[○] / Steel casting (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass cast iron (BsC)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6Al-4V, etc)[◎] / Nickel-based alloy (Inconel, etc.)[◎] / Thermosetting plastic (bakelite, phenol, etc.)[○] / Thermoplastic plastic (vinyl chloride, nylon, etc.)[○] | Other | 4 | 2.4 | 10.8 | 6 | M5 | 3 | WXL coated | 3900504 |
| 1 Piece(s) | Available |
8 Days or more
| Unified | 32 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Quenched and tempered steel (25 to 35 HRC)[◎] / Quenched and tempered steel (35 to 45 HRC)[◎] / Quenched and tempered steel (45 to 55 HRC)[◎] / High Hardness Steel (50-60 HRC)[○] / Steel casting (SC)[○] / Cast Iron (FC)[○] / Ductile Cast Iron (FCD)[○] / Brass cast iron (BsC)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○] / Titanium Alloy (Ti-6Al-4V, etc)[◎] / Nickel-based alloy (Inconel, etc.)[◎] / Thermosetting plastic (bakelite, phenol, etc.)[○] / Thermoplastic plastic (vinyl chloride, nylon, etc.)[○] | Other | 3.2 | 2.4 | 9.1 | 6 | No.8 | 3 | WXL coated | 3900513 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy