(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight/End Mill Shank, V-Coated with Oil-Hole, VP-HO-GDR (Part Numbers)

HSS Solid Drill Bits - Straight/End Mill Shank, V-Coated with Oil-Hole, VP-HO-GDR
  • Volume Discount

Powdered high-speed steel + V coating with an oil hole allow high speed machining that can exceed the power of carbide drills

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VP-HO-GDR-6
VP-HO-GDR-6.5
VP-HO-GDR-6.8
VP-HO-GDR-7
VP-HO-GDR-7.5
VP-HO-GDR-8
VP-HO-GDR-8.5
VP-HO-GDR-8.6
VP-HO-GDR-9
VP-HO-GDR-9.5
VP-HO-GDR-10
VP-HO-GDR-10.3
VP-HO-GDR-10.5
VP-HO-GDR-11
VP-HO-GDR-11.5
VP-HO-GDR-12
VP-HO-GDR-12.5
VP-HO-GDR-13
VP-HO-GDR-13.5
VP-HO-GDR-14
VP-HO-GDR-14.1
VP-HO-GDR-14.5
VP-HO-GDR-15
VP-HO-GDR-15.5
VP-HO-GDR-15.6
VP-HO-GDR-16
VP-HO-GDR-16.5
VP-HO-GDR-17
VP-HO-GDR-17.5
VP-HO-GDR-17.6
VP-HO-GDR-18
VP-HO-GDR-18.5
VP-HO-GDR-19
VP-HO-GDR-19.5
VP-HO-GDR-19.6
VP-HO-GDR-20
VP-HO-GDR-20.5
VP-HO-GDR-21
VP-HO-GDR-21.1
VP-HO-GDR-21.5
VP-HO-GDR-22
VP-HO-GDR-22.5
VP-HO-GDR-23
VP-HO-GDR-23.5
VP-HO-GDR-24
VP-HO-GDR-24.5
VP-HO-GDR-25
VP-HO-GDR-25.5
VP-HO-GDR-26
VP-HO-GDR-26.5
VP-HO-GDR-27
VP-HO-GDR-28
VP-HO-GDR-29
VP-HO-GDR-30
VP-HO-GDR-31
VP-HO-GDR-32
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

657101Straight shank68593560
1 Piece(s)Available

8 Days or more

6.563107End Mill Shank68593565
1 Piece(s)Available

8 Days or more

6.869113End Mill Shank78593568
1 Piece(s)Available

8 Days or more

769113Straight shank78593570
1 Piece(s)Available

8 Days or more

7.569113End Mill Shank88593575
1 Piece(s)Available

8 Days or more

875119Straight shank88593580
1 Piece(s)Available

8 Days or more

8.575125End Mill Shank98593585
1 Piece(s)Available

8 Days or more

8.681131End Mill Shank98593586
1 Piece(s)Available

8 Days or more

981131Straight shank98593590
1 Piece(s)Available

8 Days or more

9.581131End Mill Shank108593595
1 Piece(s)Available

8 Days or more

1087137Straight shank108593600
1 Piece(s)Available

8 Days or more

10.387144End Mill Shank118593603
1 Piece(s)Available

8 Days or more

10.587144End Mill Shank118593605
1 Piece(s)Available

8 Days or more

1194151Straight shank118593610
1 Piece(s)Available

8 Days or more

11.594151End Mill Shank128593615
1 Piece(s)Available

8 Days or more

12101158Straight shank128593620
1 Piece(s)Available

8 Days or more

12.5101161End Mill Shank168593625
1 Piece(s)Available

8 Days or more

13101161End Mill Shank168593630
1 Piece(s)Available

8 Days or more

13.5106166End Mill Shank168593635
1 Piece(s)Available

8 Days or more

14106166End Mill Shank168593640
1 Piece(s)Available

8 Days or more

14.1109169End Mill Shank168593641
1 Piece(s)Available

8 Days or more

14.5109169End Mill Shank168593645
1 Piece(s)Available

8 Days or more

15109169End Mill Shank168593650
1 Piece(s)Available

8 Days or more

15.5112172End Mill Shank168593655
1 Piece(s)Available

8 Days or more

15.6112172End Mill Shank168593656
1 Piece(s)Available

8 Days or more

16112172Straight shank168593660
1 Piece(s)Available

8 Days or more

16.5115181End Mill Shank208593665
1 Piece(s)Available

8 Days or more

17115181End Mill Shank208593670
1 Piece(s)Available

8 Days or more

17.5118184End Mill Shank208593675
1 Piece(s)Available

8 Days or more

17.6118184End Mill Shank208593676
1 Piece(s)Available

8 Days or more

18118184End Mill Shank208593680
1 Piece(s)Available

8 Days or more

18.5122188End Mill Shank208593685
1 Piece(s)Available

8 Days or more

19122188End Mill Shank208593690
1 Piece(s)Available

8 Days or more

19.5125191End Mill Shank208593695
1 Piece(s)Available

8 Days or more

19.6125191End Mill Shank208593696
1 Piece(s)Available

8 Days or more

20125191Straight shank208593700
1 Piece(s)Available

8 Days or more

20.5128204End Mill Shank258593705
1 Piece(s)Available

8 Days or more

21128204End Mill Shank258593710
1 Piece(s)Available

8 Days or more

21.1128204End Mill Shank258593711
1 Piece(s)Available

8 Days or more

21.5132208End Mill Shank258593715
1 Piece(s)Available

8 Days or more

22132208End Mill Shank258593720
1 Piece(s)Available

8 Days or more

22.5136212End Mill Shank258593725
1 Piece(s)Available

8 Days or more

23136212End Mill Shank258593730
1 Piece(s)Available

8 Days or more

23.5136212End Mill Shank258593735
1 Piece(s)Available

8 Days or more

24140216End Mill Shank258593740
1 Piece(s)Available

8 Days or more

24.5140216End Mill Shank258593745
1 Piece(s)Available

8 Days or more

25140216Straight shank258593750
1 Piece(s)Available

8 Days or more

25.5145225End Mill Shank328593755
1 Piece(s)Available

8 Days or more

26145225End Mill Shank328593760
1 Piece(s)Available

8 Days or more

26.5145225End Mill Shank328593765
1 Piece(s)Available

8 Days or more

27150230End Mill Shank328593770
1 Piece(s)Available

8 Days or more

28150230End Mill Shank328593780
1 Piece(s)Available

8 Days or more

29155235End Mill Shank328593790
1 Piece(s)Available

8 Days or more

30155235End Mill Shank328593800
1 Piece(s)Available

8 Days or more

31160240End Mill Shank328593810
1 Piece(s)Available

8 Days or more

32165245Straight shank328593820

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Powder high-speed steel Coating Y/N Available
Coating Type Other With/without Oil Hole Available Tip angle(°) 120
Thinning R Type Coating Details V coated

Additional Products in this Category

Tech Support