(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Micro Drill Bit, Long Flute, for Deep Holes, ADRL

Carbide Solid Drill Bits - Micro Drill Bit, Long Flute, for Deep Holes, ADRL
  • Volume Discount

Small diameter, deep hole machining drill. (Min. diameter φ0.03), Can be used for a wide range of applications including general steel, non-ferrous metals, and resins.

PDF

Part Number

Configured Part Number is shown.

Part Number
ADRL-0003
ADRL-0004
ADRL-0005
ADRL-0006
ADRL-0007
ADRL-0008
ADRL-0009
ADRL-0010
ADRL-0011
ADRL-0012
ADRL-0013
ADRL-0014
ADRL-0015
ADRL-0016
ADRL-0017
ADRL-0018
ADRL-0019
ADRL-0020
ADRL-0021
ADRL-0022
ADRL-0023
ADRL-0024
ADRL-0025
ADRL-0026
ADRL-0027
ADRL-0028
ADRL-0029
ADRL-0030
ADRL-0031
ADRL-0032
ADRL-0033
ADRL-0034
ADRL-0035
ADRL-0036
ADRL-0037
ADRL-0038
ADRL-0039
ADRL-0040
ADRL-0041
ADRL-0042
ADRL-0043
ADRL-0044
ADRL-0045
ADRL-0046
ADRL-0047
ADRL-0048
ADRL-0049
ADRL-0050
ADRL-0051
ADRL-0052
ADRL-0053
ADRL-0054
ADRL-0055
ADRL-0056
ADRL-0057
ADRL-0058
ADRL-0059
ADRL-0060
ADRL-0061
ADRL-0062
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter φD
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
1 Piece(s)Available

12 Days or more

0.030.638
1 Piece(s)Available

8 Days or more

0.040.838
1 Piece(s)Available

8 Days or more

0.051.138
1 Piece(s)Available

12 Days or more

0.061.238
1 Piece(s)Available

8 Days or more

0.071.438
1 Piece(s)Available

8 Days or more

0.081.638
1 Piece(s)Available

10 Days or more

0.091.838
1 Piece(s)Available

8 Days or more

0.12.538
1 Piece(s)Available

8 Days or more

0.112.538
1 Piece(s)Available

8 Days or more

0.12338
1 Piece(s)Available

8 Days or more

0.13338
1 Piece(s)Available

8 Days or more

0.14338
1 Piece(s)Available

8 Days or more

0.15438
1 Piece(s)Available

8 Days or more

0.16438
1 Piece(s)Available

12 Days or more

0.174.538
1 Piece(s)Available

8 Days or more

0.184.538
1 Piece(s)Available

8 Days or more

0.194.538
1 Piece(s)Available

12 Days or more

0.2638
1 Piece(s)Available

8 Days or more

0.21638
1 Piece(s)Available

8 Days or more

0.22638
1 Piece(s)Available

8 Days or more

0.23638
1 Piece(s)Available

8 Days or more

0.24638
1 Piece(s)Available

8 Days or more

0.25738
1 Piece(s)Available

8 Days or more

0.26738
1 Piece(s)Available

8 Days or more

0.27738
1 Piece(s)Available

8 Days or more

0.28738
1 Piece(s)Available

8 Days or more

0.29738
1 Piece(s)Available

12 Days or more

0.3945
1 Piece(s)Available

8 Days or more

0.31945
1 Piece(s)Available

10 Days or more

0.32945
1 Piece(s)Available

8 Days or more

0.33945
1 Piece(s)Available

12 Days or more

0.34945
1 Piece(s)Available

8 Days or more

0.351045
1 Piece(s)Available

8 Days or more

0.361045
1 Piece(s)Available

10 Days or more

0.371045
1 Piece(s)Available

8 Days or more

0.381045
1 Piece(s)Available

8 Days or more

0.391045
1 Piece(s)Available

12 Days or more

0.41245
1 Piece(s)Available

8 Days or more

0.411245
1 Piece(s)Available

8 Days or more

0.421245
1 Piece(s)Available

10 Days or more

0.431245
1 Piece(s)Available

8 Days or more

0.441245
1 Piece(s)Available

12 Days or more

0.451245
1 Piece(s)Available

8 Days or more

0.461245
1 Piece(s)Available

8 Days or more

0.471245
1 Piece(s)Available

8 Days or more

0.481245
1 Piece(s)Available

8 Days or more

0.491245
1 Piece(s)Available

8 Days or more

0.51245
1 Piece(s)Available

8 Days or more

0.511245
1 Piece(s)Available

8 Days or more

0.521245
1 Piece(s)Available

8 Days or more

0.531245
1 Piece(s)Available

8 Days or more

0.541245
1 Piece(s)Available

8 Days or more

0.551245
1 Piece(s)Available

8 Days or more

0.561245
1 Piece(s)Available

8 Days or more

0.571245
1 Piece(s)Available

8 Days or more

0.581245
1 Piece(s)Available

8 Days or more

0.591245
1 Piece(s)Available

12 Days or more

0.61545
1 Piece(s)Available

8 Days or more

0.611545
1 Piece(s)Available

8 Days or more

0.621545

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin Tool Material Type Carbide Shank Type Pivot Type
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
shank d(mm) 3 tip angle(°) 120 Torsion(°) 30
Blade diameter tolerance(mm) +0~-0.005

Additional Products in this Category

Tech Support