(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, for High Hardness Steel, 3-Flute, FHL-GDTS, Long

Carbide Solid Drill Bits - Straight Shank, for High Hardness Steel, 3-Flute, FHL-GDTS, Long
  • Volume Discount

Enables highly accurate machining of ultra-deep holes of 10 to 20 D in hardened steel which conventionally was only possible via electric discharge machining, realizing a great reduction in total drilling time.

PDF

Part Number

Configured Part Number is shown.

Part Number
FHL-GDTS-1X20
FHL-GDTS-1.1X20
FHL-GDTS-1.2X20
FHL-GDTS-1.3X20
FHL-GDTS-1.4X20
FHL-GDTS-1.5X20
FHL-GDTS-1.6X20
FHL-GDTS-1.7X20
FHL-GDTS-1.8X20
FHL-GDTS-1.9X20
FHL-GDTS-2X30
FHL-GDTS-2.5X30
FHL-GDTS-3X30
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Tool No. Tip angle
(°)
Effective Length ℓn
(mm)
1 Piece(s)Available

8 Days or more

1557End Mill Shank856901014020
1 Piece(s)Available

8 Days or more

1.15.557End Mill Shank856901114020
1 Piece(s)Available

8 Days or more

1.26.557End Mill Shank856901214020
1 Piece(s)Available

8 Days or more

1.36.557End Mill Shank856901314020
1 Piece(s)Available

8 Days or more

1.47.557End Mill Shank856901414020
1 Piece(s)Available

8 Days or more

1.57.557End Mill Shank856901514020
1 Piece(s)Available

8 Days or more

1.68.557End Mill Shank856901614020
1 Piece(s)Available

8 Days or more

1.78.557End Mill Shank856901714020
1 Piece(s)Available

8 Days or more

1.89.557End Mill Shank856901814020
1 Piece(s)Available

8 Days or more

1.99.557End Mill Shank856901914020
1 Piece(s)Available

8 Days or more

210.565End Mill Shank856902014030
1 Piece(s)Available

8 Days or more

2.51365End Mill Shank856902512030
1 Piece(s)Available

17 Days or more

31565Straight shank856903012030
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Tool No. Tip angle
(°)
Effective Length ℓn
(mm)

Loading...

  1. 1

Basic Information

Work material Quenched and tempered steel / High hardness steel Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole NA Shank diameter(mm) 3
Thinning Available Type 20D or Less Coating Details FX Coating

Additional Products in this Category

Tech Support