(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Mill Geo Ball 2GEOR

X's Mill Geo Ball 2GEOR
  • Volume Discount

Supports a wide range of applications from mold steel to high-hardness steel. Ideal for finishing molds.

PDF

Part Number

Configured Part Number is shown.

Part Number
2GEOR0.5
2GEOR0.75
2GEOR1
2GEOR1.5
2GEOR1.25
2GEOR2
2GEOR2.5
2GEOR3
2GEOR3.5
2GEOR4
2GEOR4.5
2GEOR5
2GEOR5.5
2GEOR6
2GEOR6.5
2GEOR7
2GEOR7.5
2GEOR8
2GEOR9
2GEOR10
2GEOR12.5
2GEOR15
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Under-head Length ℓ2
(mm)
1 Piece(s)Available

8 Days or more

0.51.550340~-0.033
1 Piece(s)Available

8 Days or more

0.752.550440~-0.034
1 Piece(s)Available

8 Days or more

1360560~-0.035
1 Piece(s)Available

8 Days or more

1.54.580860~-0.038
1 Piece(s)Available

8 Days or more

1.25460660~-0.036
1 Piece(s)Available

8 Days or more

26801260~-0.0312
1 Piece(s)Available

8 Days or more

2.57.5901460~-0.0314
1 Piece(s)Available

8 Days or more

39100-60~-0.03-
1 Piece(s)Available

8 Days or more

3.5111002080~-0.0320
1 Piece(s)Available

8 Days or more

412100-80~-0.03-
1 Piece(s)Available

8 Days or more

4.51412025100~-0.0325
1 Piece(s)Available

10 Days or more

515120-100~-0.03-
1 Piece(s)Available

8 Days or more

5.51712030120~-0.0330
1 Piece(s)Available

8 Days or more

618120-120~-0.03-
1 Piece(s)Available

8 Days or more

6.52016035160~-0.0335
1 Piece(s)Available

8 Days or more

72116038160~-0.0338
1 Piece(s)Available

8 Days or more

7.52316040160~-0.0340
1 Piece(s)Available

8 Days or more

824160-160~-0.03-
1 Piece(s)Available

8 Days or more

92718050200~-0.0450
1 Piece(s)Available

8 Days or more

1030180-200~-0.04-
1 Piece(s)Available

8 Days or more

12.538200-250~-0.04-
1 Piece(s)Available

8 Days or more

154520080320~-0.0480

Loading...

  1. 1

Basic Information

Model Ball Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / Side / Engraving / R Groove

Additional Products in this Category

Tech Support