(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Micrometers - Outside Micrometer, MC105/MC106 Series (Part Numbers)

Micrometers - Outside Micrometer, MC105/MC106 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Standard Micrometer
•Display Method: Analog
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Constant Pressure Device: Available

PDF

Part Number

Configured Part Number is shown.

MC106-300

 
Part Number
MC106-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
Stem shape Mass
(g)
Tip Shape Spindle
(mm)
Stem
(mm)
Nut Diameter
(mm)
Thimble Diameter
(mm)
Maximum allowable error
(μm)
1 Piece(s)Available

9 Days or more

201~500275~300310168Straight Stem / with Clamp1070Planeφ6.5×27φ10×15-189

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Analog Waterproof Function NA
Output terminal for measuring data: with or without NA C(mm) 6.5 D(mm) 18
Constant Pressure Device Available Minimum Read Value(mm) 0.01

Please check the type/dimensions/specifications of the part MC106-300 in the Micrometers - Outside Micrometer, MC105/MC106 Series series.

Products like this...

Part Number
MC105-100
MC105-125
MC105-150
MC105-25
MC105-50
MC105-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
Stem shape Mass
(g)
Tip Shape Spindle
(mm)
Stem
(mm)
Nut Diameter
(mm)
Thimble Diameter
(mm)
Maximum allowable error
(μm)
1 Piece(s)Available

10 Days or more

51 to 10075~10010663Stem w/ Nut260Planeφ3.5×7.5φ6×68×39.45
1 Piece(s)Available

10 Days or more

101~200100–12513175Stem w/ Nut330Spherical (SR3)φ3.5×7.5φ6×7.58×39.56
1 Piece(s)Available

12 Days or more

101~200125~15015688Straight Stem400Planeφ 5 x 17φ9.5×9.5-136
1 Piece(s)Available

8 Days or more

16~250–253129-150-----4
1 Piece(s)Available

8 Days or more

26~5025–505637Straight Stem200Planeφ3.5×8.5φ6×6-9.44
1 Piece(s)Available

8 Days or more

51 to 10050~758150Straight Stem230Spherical (SR3)φ3.5×8.5φ6×6-9.45

Additional Products in this Category

Tech Support