(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micrometers - Micrometer Stand, Vernier Caliper Type, NMS-G

Micrometers - Micrometer Stand, Vernier Caliper Type, NMS-G

Click this image to zoom it.

Move the mouse over the image to zoom

  • Micrometers - Micrometer Stand, Vernier Caliper Type, NMS-G
  • Micrometers - Micrometer Stand, Vernier Caliper Type, NMS-G
  • Micrometers - Micrometer Stand, Vernier Caliper Type, NMS-G
  • Micrometers - Micrometer Stand, Vernier Caliper Type, NMS-G
  • Micrometers - Micrometer Stand, Vernier Caliper Type, NMS-G
  • Micrometers - Micrometer Stand, Vernier Caliper Type, NMS-G
  • Volume Discount

•Model: Micrometer Stand
•Maximum Measuring Length (Adjustment Range) (mm): 26 ~ 50
•Material: Cast Iron
•Feature 1: Can be held at angles ranging from vertical position to 45°.
•Feature 2: It is possible to hold outside micrometer up to 100 mm and vernier caliper up to 200 mm.

PDF

Part Number

Configured Part Number is shown.

NMS-1G

 
Part Number
NMS-1G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Type Micrometer Stand Maximum Measurement Length (Range Selection)(mm) 26~50 Material Cast Iron
Features 1 Can be held at angles ranging from vertical position to 45°. Features 2 It is possible to hold outside micrometer up to 100 mm and vernier caliper up to 200 mm. Application Holder of outside micrometer / vernier caliper

Please check the type/dimensions/specifications of the part NMS-1G in the Micrometers - Micrometer Stand, Vernier Caliper Type, NMS-G series.

Additional Products in this Category

Tech Support